Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Remote Battery Temperature Sensor for Tripp Lite Pure Sine Wave Inverter/Chargers


Monitors inverter/charger battery temperature to help prevent overcharging and protect and prolong the life of the battery. Compatible with select Tripp Lite sine wave inverter/chargers only.
  • Monitors temperature of inverter/charger’s battery system
  • Connects to inverter/charger’s RJ11 battery temperature port
  • Attaches to inverter/charger’s battery with included adhesive
  • Mount sensor away from sources of extreme heat or cold
  • Works only with select Tripp Lite inverter/chargers
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

APSSWTEMP

Have a Question?
Contact Us

Overview

The APSSWTEMP Remote Battery Temperature Sensor monitors your Tripp Lite inverter/charger’s battery system to help you prevent overcharging and protect and prolong the life of your battery. By sending precise temperature information to the inverter/charger, the APSSWTEMP lets you know when the battery is getting too hot, requiring an adjustment to the charge float voltage level (some inverter/chargers will adjust automatically when the temperature reaches a preset protection point).

Just connect the 3-meter sensor cable to the inverter/charger’s RJ11 battery temperature sensor port. Use the included adhesive to place the thermal sensor in the center of the battery. Make sure nothing, including the adhesive, is between the sensor and the battery. To prevent false readings due to ambient temperatures, place the sensor between batteries if possible and away from extreme heat or cold.

The APSSWTEMP is compatible with Tripp Lite’s APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers.

Features

Protects and Prolongs Battery Life
  • Monitors inverter/charger’s battery system to help prevent overcharging
  • Sends precise temperature information to inverter/charger
  • Connects to inverter/charger’s RJ11 battery temperature sensor port

Works With Select Tripp Lite Inverter/Chargers Only
  • Compatible with Tripp Lite’s APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers

Package Includes

  • APSSWTEMP Remote Battery Temperature Sensor
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183743
INPUT
Cable Length (in.)118
Cable Length (cm)299.72
PHYSICAL
Shipping Dimensions (hwd / in.)1.38 x 3.35 x 5.51
Shipping Weight (lbs.)0.23
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Power Inverters
  Model Number Description
APSX1012SW | Power Inverters APSX1012SW 1000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired
APSX2012SW | Power Inverters APSX2012SW 2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired
APSX4048SW | Power Inverters APSX4048SW 4000W APS X Series 48VDC 220/230/240V Inverter/Charger with Pure Sine-Wave Output, ATS, Hardwired

Resources & Downloads

support icon

Do you own a
APSSWTEMP
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.