Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to HDMI 4K Adapter with Alternate Mode - DP 1.2, White

Model Number: U444-06N-HD-AM


Connects your existing 4K HDMI TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports UHD video resolutions up to 4K @ 24/25/30 Hz
  • Compact and easy to carry in a pocket, purse or laptop bag
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required

  • 3-year limited warranty

Overview

The U444-06N-HD-AM USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F) helps you transmit digital audio and 4K video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to an HDMI-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage in crystal-clear 4K.

With a source device that also supports USB DisplayPort Alternate Mode, you can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary.

The plug-and-play U444-06N-HD-AM requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the HDMI port to your display using an HDMI cable (sold separately).

The U444-06N-HD-AM supports UHD video resolutions up to 3840 x 2160 (4K) at 24/25/30 Hz, 36-bit Deep Color (12 bits per channel), 7.1 Audio Surround Sound and per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR).

Features

Connects an HDMI Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents or streaming video for digital signage

Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display

Crystal-Clear 4K Video and Digital Audio
  • Supports UHD video resolutions up to 3840 x 2160 (4K) @ 24/25/30 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports 7.1 Audio Surround Sound
  • Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)

Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • Half the footprint of a credit card for easy carrying in a pocket, purse or laptop bag
  • Backward compatible with non-4K displays


System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-06N-HD-AM USB 3.1 Gen 1 USB-C to HDMI 4K Adapter (M/F)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189325
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket RatingVW-1
ColorWhite
Material of ConstructionPVC and ABS
Shipping Dimensions (hwd / in.)4.70 x 4.00 x 0.80
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.26 x 0.49 x 1.38
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.1 BTU/Hr
Power Consumption (Watts)0.6
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)16
CONNECTIONS
Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionHDMI: 3840 X 2160 (4K) @ 24/25/30HZ
Displayport Specification1.2
HDMI Specification1.4
HDCP Specification1.4
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
USB Power Delivery (PD) Charging SupportNo
TechnologyUSB 3.1 (Gen 1); HDMI; USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
DisplayPort Alternate Mode allows a USB Type-C cable to deliver full DisplayPort audio/video alongside the USB data signal. DisplayPort Alternate Mode can also be used for other Audio/Video signals, such as DVI, HDMI, and VGA.
See All

Additional FAQs may be available on the U44406NHDAM model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16 ft.

Resources & Downloads

support icon

Do you own a
U444-06N-HD-AM

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.