Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Full Motion Universal Ceiling Mount for Projectors


Suspends a digital projector from the ceiling, which saves valuable wall and floor space. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.
  • Universal design fits most projector brands
  • Quick-release feature allows easy projector maintenance
  • 360° swivel and -20° to +20° tilt for wide range of motion
  • Supports up to 55 lb.
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DUNVPJT

Have a Question?
Contact Us

Overview

The DUNVPJT Full Motion Universal Ceiling Mount saves valuable wall and floor space by suspending your digital projector from the ceiling. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, the DUNVPJT fits most projector brands.

An integrated ball-joint design allows easy customization of your viewing at any time. A 360° swivel and -20° to +20° tilt capability provides comfortable viewing from multiple angles. The easy-grip adjustment knob holds the image position with no sag or drift. A quick-release connector allows easy removal of the projector for cleaning or light bulb replacement and reinstallation with no realignment necessary.

The durable all-metal unit supports up to 55 pounds. The scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Installation hardware is included. The DUNVPJT’s base plate and four adjustable support arms conform to hole patterns located on the housing of most projectors.

Features

Save Valuable Wall and Floor Space
  • Suspends digital projector from ceiling
  • Fits most projector brands
  • Installation hardware included
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants

Easy Adjustment for Comfortable Viewing
  • 360° swivel and -20° to +20° tilt capability provides comfortable viewing from multiple angles
  • Integrated ball-joint design enables easy view customization
  • Easy-grip knob holds image position with no sag or drift

Quick-Release Connector
  • Allows projector to be removed for maintenance and reinstalled quickly with no realignment necessary

Durable Metal Construction
  • Supports up to 55 lb.
  • Scratch-resistant powder-coated finish blends with any décor

Universal Mount Fits Most Projector Brands
  • Base plate and 4 adjustable support arms conform to hole patterns on projector’s housing

Package Includes

  • Base assembly
  • Base
  • (4) Adjustable support arms
  • Locking screw
  • (4) M3 x 25 mm screws
  • (4) M4 x 25 mm screws
  • (4) M5 x 25 mm screws
  • (4) M6 x 25 mm screws
  • (4) M6 x 12 mm screws
  • (4) M4 washers
  • (8) M6 washers
  • (8) Spacers
  • (4) Anchor bolts
  • (4) Concrete anchors
  • (4) Washers (for anchor bolts)
  • (4) Mounting plates
  • Hex key
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185679
PHYSICAL
ColorBlack
Degrees of Motion-20/+20 Tilt; 360 Swivel
Material of ConstructionSteel
Maximum Weight Capacity (lbs.)55
MotionFull
Mounting LocationCeiling
Shipping Dimensions (hwd / in.)5.51 x 6.34 x 6.34
Shipping Weight (lbs.)4.49
Unit Dimensions (hwd / in.)5.31 x 5.90 x 19.68
Unit Weight (lbs.)3.61
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
CERTIFICATIONS
ApprovalsRoHS3, REACH and CE
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.

Additional FAQs may be available on the DUNVPJT model support page.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.