Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$21.15 Avg. Price
C19 to 5-15P adapter connects devices with C20/NEMA 5-15R power connectors or extends your existing power connection by 8 ft.
  • Recommended for powering computers, servers and other network devices
  • 8-ft. (2.43 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty computer power cord replaces or upgrades cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

Heavy-Duty Computer Power Cable for Devices That Require a Heavy-Gauge Connection
This C19 to 5-15P computer power cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It can be used to connect a computer, server, monitor or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device's manufacturer. The 8-ft. (2.43 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

P034-008 Computer Power Cable, C19 to 5-15P, 8-ft. (2.43 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332188717
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C19
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)8
Shipping Dimensions (hwd / in.)8.85 x 12.80 x 0.50
Shipping Weight (lbs.)0.95
Unit Dimensions (hwd / in.)8.850 x 12.800 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.