Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm 3-Position Female (x2) to 3.5mm 4-Position Male Audio Headset Splitter Adapter, 6-in.

Model Number: P318-06N-MFF


Connect a set of speakers and microphone to the 4-position combo audio jack on your computer, laptop or mobile device
  • Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
  • Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
  • Molded cables with built-in strain relief

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P318-06N-MFF 4-Position to 3-Position audio adapter allows you to connect a set of speakers and microphone to the 4-Position combo audio jack on your computer, laptop or mobile device. Constructed of 28AWG wire, and features a compact design perfect for tucking into your laptop bag when you're on the go.

Features

  • Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
  • Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
  • Molded cables with built-in strain relief
  • Constructed of 28AWG wire
  • Features a compact design perfect for tucking into your laptop bag when you're on the go

Package Includes

  • 6-in. 4-Position Male to (x2) 3-Position Female Audio Adapter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184047
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P314-006 | Digital Signage & Audio/Video P314-006 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 6 ft.
P314-012 | Digital Signage & Audio/Video P314-012 3.5mm Mini Stereo to 2-RCA Audio Y Splitter Adapter Cable (3.5mm M to 2x RCA M), 12 ft.
P316-06N | Digital Signage & Audio/Video P316-06N 3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in.
P318-006-MF | Digital Signage & Audio/Video P318-006-MF 3.5mm Mini Stereo Audio 4 Position TRRS Headset Extension Cable (M/F) 6 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.