External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
- Extends the runtime of compatible 48V Tripp Lite UPS Systems
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount installation available
- 2-year limited warranty
BP48V24-2U
Have a Question?
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 48VDCSPLITTER option enables the connection of two BP48V24-2U external battery packs
- NOTE: LIMIT OF 2 BP48V24-2U PER UPS (Adding one requires no accessories. Use 48VDCSPLITTER to connect two to the host UPS), SEE BP48V60RT-3U or BP48V27-2US FOR MULTI-PACK COMPATIBILITY AND TOWER MOUNTING CAPABILITY.
- NOTE: When used with Tripp Lite SMART5000XFMRXL, this battery pack must either be (1) placed in a recessed position inside the rack so the DC cable can reach the BP connector on the back of the UPS or (2) be installed with a 1-ft. (0.31 m) 48VDC extension cable BPEXT481
Specifications
OVERVIEW
UPC Code | 037332043603 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 48V |
Battery Pack Accessory (Optional) | 48VDCSPLITTER (*Limit 2 BP48V24-2U with 48VDCSPLITTER ) |
UPS Connection | Attached cable with blue 175 amp DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
External Battery Pack Form Factor | Rack |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ) |
Minimum Required Rack Depth (inches) | 20.5 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 8.90 x 23.40 x 19.50 |
Shipping Weight (lbs.) | 65.17 |
Unit Dimensions (hwd / in.) | 3.5 x 17.5 x 13.5 |
Unit Weight (lbs.) | 63 |
SPECIAL FEATURES
Grounding Lug | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to UL, CE, NOM |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 1-year, 2-year, and 3-year standard extended warranty options available |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
48VDCSPLITTER | Y Splitter Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m) |
![]() |
BPEXT481 | Extension Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2H | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3H | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.