Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$78.75 Avg. Price
  • 12 outlets
  • 15-ft. (4.57 m) cord
  • 36-in. length
  • 1050-joule rating

Overview

The SS3612 power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more. Includes 12 NEMA 5-15R outlets with 2.48-in. center-to-center spacing, 15-ft. (4.57 m) AC line cord and adjustable mounting clips for installation in a wide variety of applications. Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 1050 joules. This corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15A resettable circuit breaker and attractive gray housing with black output receptacles.

PLUG/OUTLETS: Input: NEMA 5-15P Output: 12 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT: 3-ft. corded vertical/raceway power distribution strip

SURGE SUPPRESSION: 1050 joules

Features

  • 3-ft. power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more
  • Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 1050 joules
  • 12 NEMA 5-15R outlets with 2.48-in. center-to-center spacing
  • 15-ft. (4.57 m) AC line cord
  • Adjustable mounting clips for installation in a wide variety of applications
  • Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket
  • Rugged all-metal housing
  • Lighted power switch with transparent guard to prevent accidental shutoff
  • 15A resettable circuit breaker
  • Attractive gray housing with black output receptacles

Package Includes

  • SS3612 Power Strip/Surge Suppressor
  • Set of adjustable mounting clips
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186409
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps22000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Outlet Spacing2.48-in. center-to-center spacing
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and lighted 2-position power switch controls power to all outlets
Locking Switch CoverTransparent locking switch cover
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1050
UL1449 Let Through Rating500V UL verified
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Power Cord ColorBlack
Housing ColorSilver
Included Mounting AccessoriesSet of adjustable mounting clamps
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)2.48
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 4.60 x 39.80
Shipping Weight (lbs.)3.90
Unit Dimensions (hwd / in.)1.250 x 1.620 x 36.000
Unit Weight (lbs.)3.19
Outlet Spacing2.48-in. center-to-center spacing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.