Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female

Model Number: N844-LOOP-12F


  • MTP / MPO Loopback for 40GbE QSFP+ Optical Testing
  • 50/125 OM3 6-Fiber

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite N844-LOOP-12F MTP / MPO OM3 Fiber Optic Loopback Tester is typically used for test and measurement procedures in networking environments.The device is ideal for a multitude of applications that require signal looping in a MTP / MPO form factor. Features push-pull tab for easy disconnect. A dust cap is included for protection during storage.

Features

  • MTP / MPO OM3 Loopback Tester
  • Push-pull tab for quick disconnect
  • Protective dust cover included for protection during storage
  • 4-inch overall length
  • Pin config: 1 -12, 2-11, 3-10, 4-9, 5-8, 6-7

System Requirements

  • Networking hardware with MTP / MPO ports

Package Includes

  • MTP / MPO Fiber Optic Loopback Tester (Multimode 50/125um, OM3) - Female
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188205
Attenuation @ 1300NM0.7dB/Km
Attenuation @ 850NM2.5dB/Km
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers12
Optical Mode  OM3
INPUT
Cable Length (ft.)0.3
Cable Length (in.)4
Cable Length (cm)10.16
PHYSICAL
ColorAqua
Shipping Dimensions (hwd / in.)5.90 x 4.00 x 0.50
Shipping Weight (lbs.)0.01
ENVIRONMENTAL
Operating Temperature Range-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range-4 TO 140 F (-20 TO 60 C)
CONNECTIONS
Side A - Connector 112-STRAND MTP (FEMALE)
Side B - Connector 112-STRAND MTP (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode; MTP/MPO
SPECIAL FEATURES
Push/Pull TabsYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N844-LOOP-12F

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.