Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12-Outlet (10-15A & 2-20A) Power Strip with Surge Protection, 15-ft. Cord, 1650 Joules, 36 in.

Model Number: SS361220


Easily add extra surge-protected power outlets in computer rooms, equipment racks, raceways, workbenches, repair shops, labs or anywhere that needs to connect many electrical devices simultaneously to a single AC wall outlet.
  • 12-outlet (ten 5-15R & two 5-15/20R) power strip with a 15-ft. Cord
  • Rated at 2400W, 120V, 20A, featuring a resettable circuit breaker to automatically prevent circuit overloads
  • Integral, premium-grade, 1650-Joule surge suppressor to protect sensitive electronics against destructive, AC transient surges and line noise
  • Easy-to-install, vertical or horizontal mounting with adjustable mounting clamps
  • Rocker-style, illuminated power switch with a locking safety cover to prevent accidental turn offs
  • Certified to meet UL 1449 3rd Edition and UL 1363 standards

    View Full Product Details

    HAVE A QUESTION?
    Contact Us

    Overview

    Need to power and surge-protect multiple pieces of equipment in close proximity to one another? Tripp Lite's SS361220 power strip with integral AC surge protection is a convenient way to give you many surge-protected power outlets where you need them, when you need them. The SS361220 contains a 15-ft. cord, 10 NEMA 5-15R and 2 NEMA 5-15/20R outlets. Each outlet has a 2.48-in. center-to-center spacing – wide enough for most transformers or AC adapters. To eliminate need for a separate surge protector that can clutter up your work area, the SS361220 contains a premium-grade surge suppressor rated at 1650 Joules for absorbing even the most severe, high-energy, AC transient surges and EMI/RFI line noise that can damage computers and other sensitive electronics. Encased in a rugged, all-metal housing, the SS361220 comes with adjustable mounting clamps for vertical or horizontal mounting, making it ideal for powering multiple loads in equipment racks, computer rooms, repair shops, workbenches and raceways in a variety of internetworking, telecommunication and audio/video applications. An illuminated, rocker-style power switch with a locking transparent cover prevents accidental turn offs, while a resettable 20-amp circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an attractive gray housing with black receptacles.

    Features

    Multi-Outlet 120V Power Distribution and Surge Protection for Locations with Limited Free Space
    • A 2400W, 120V, 20A, corded, multi-outlet power strip connects multiple electrical devices to a single AC wall socket
    • Contains an integral surge protector to eliminate the need for a separate desktop unit that can clutter up your work space
    • Saves the time and cost of installing new outlets in un-powered areas
    • Ideal for branch circuit power distribution to telecommunications, computers or internetworking equipment in rack enclosures, workbenches, table tops, work stations, offices, factories, repair shops, test stands and engineering labs

    12 Convenient Outlets Power All Standard Electrical Equipment

    • Consists of 10 NEMA 5-15R and 2 NEMA 5-15/20R, which feature a T-shaped neutral hole to accept both 5–15P and 5–20P plugs outlets for powering equipment with up to a 20A current rating
    • Each outlet is 2.48 inches apart (center to center), allowing enough room for most AC adapters and transformers
    • An extra-long, 15-ft. cord can reach wall outlets mounted in a different area or room from where it draws AC power, putting you in control of getting reliable power where you need it most

    Premium-Grade, Surge Suppression to Protect Against Destructive Surges and Line Noise
    • Contains a premium-grade surge suppressor rated at 1650 Joules that goes well beyond competing surge protectors, giving you an exceptional level of AC transient surge and EMI/RFI line noise protection for computers and other sensitive electronics

    Adjustable Vertical and Horizontal Mounting Options
    • Convenient method of optional horizontal or vertical power distribution
    • Its 36-in. length and strip-style form factor fits in the most confined spaces unobtrusively
    • Easy-to-install with adjustable mounting clamps

    Premium Safety Features
    • Features an illuminated, rocker-style power switch with a locking, transparent guard to prevent accidental turn offs
    • An integral, 20-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment

    Rugged, Durable Housing
    • A rugged, all-metal housing is durably constructed making it a great solution for industrial applications
    • An attractive gray housing with stylish black receptacles match the decor of most professional settings

    Package Includes

    • SS361220 Power Strip/Surge Suppressor
    • Set of adjustable mounting clips
    • Warranty information
    • Instruction manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332186423
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output (Watts)2400
    Output Receptacles(10) 5-15R; (2) 5-15/20R
    Circuit Breaker (amps)20
    Outlet Spacing2.48-in. center-to-center spacing
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service120V
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-20P
    Input Cord Length (ft.)15
    Right-Angle PlugNo
    Integrated Cord ClipNo
    USER INTERFACE, ALERTS & CONTROLS
    Diagnostic LED(s)No
    SwitchesCombination AC circuit breaker and lighted 2-position power switch controls power to all outlets
    Locking Switch CoverTransparent locking switch cover
    SURGE / NOISE SUPPRESSION
    AC Suppression Joule Rating  1650
    UL1449 Let Through Rating500V UL verified
    EMI / RFI Filtering  Yes
    Automatic Shut-Off  No
    DATALINE SURGE SUPPRESSION
    Telephone/DSL ProtectionNo
    Cable (Coax) ProtectionNo
    Network (Ethernet) ProtectionNo
    PHYSICAL
    Anti-Microbial ProtectedNo
    ColorSilver
    Color (AC Line Cord)Black
    Included Mounting AccessoriesSet of adjustable mounting clamps
    Integrated Keyhole Mounting SlotsNo
    Receptacle ColorBlack
    Shipping Dimensions (hwd / in.)2.40 x 4.40 x 40.00
    Shipping Weight (lbs.)4.85
    Unit Dimensions (hwd / in.)1.25 x 1.62 x 36.00
    SPECIAL FEATURES
    Rotatable OutletsNo
    CERTIFICATIONS
    UL1449 3rd Edition (AC Suppression)UL1449 3rd EDITION
    UL1363 (Power Tap)UL1363
    CanadacUL
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Frequently Asked Questions

    A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
    Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
    Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
    In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
    Almost all Tripp Lite surge protectors are designed to operate silently. If the unit is the source of any type of sound, such as a humming, crackling, or popping noise, the surge protector requires replacement. Here are some reasons why the surge protector may produce abnormal sounds: 1. A power surge occurred that damaged its internal components. 2. If the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
    See All

    Additional FAQs may be available on the SS361220 model support page.

    Accessories

    Power Strips
      Model Number Description
    PSSS2C | Power Strips PSSS2C Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.