Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Heavy Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 3 ft., Black

Model Number: P005-003


Computer power extension cord connects devices with C13/C14 power connectors or extends your existing power connection by 3 ft.
  • Recommended for powering computers, servers and other network devices
  • 3 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • PDU-style cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

C14-to-C13 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This IEC-320-C14 to IEC-320-C13 cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This C14 male to C13 female cord can be used to connect a computer, server, monitor or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The three-foot length helps reduce cable clutter and minimize the risk of tripping.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 3 ft. away in your data center
  • Extend an existing power connection up to 3 ft. to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P005-003 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 3 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185853
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)3
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)9.98 x 7.09 x 0.50
Shipping Weight (lbs.)0.44
Wire Gauge (AWG)14
ENVIRONMENTAL
Operating Temperature Range-4 F (-20 C) to 140 F (60 C)
Storage Temperature Range-4 F (-20 C) to 140 F (60 C)
Operating Humidity Range10-85% RH
Storage Humidity Range10-85% RH
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.