Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Replacement 192VDC Battery Cartridge Kit (2 sets of 8) for select Tripp Lite SmartOnline UPS

Model Number: RBC9-192


  • Tripp Lite-certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leak-proof construction
  • Maintenance free
  • Wide operating temperature range
  • 18-month limited warranty

Overview

Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original specifications, and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.
COMPATIBLE WITH TRIPP LITE SU5000RT4U, SU6000RT4U and SU8000RT4U (See the Tripp Lite RBC selector guide to verify compatibility with your UPS)

Features

  • Restores UPS runtime performance to original specifications
  • Comes pre-assembled and ready for installation
  • Reusable packaging holds expired batteries for recycling center delivery
RoHS compliant

Specifications

OVERVIEW
UPC Code037332128478
BATTERY
DC System Voltage (VDC)192
Included Battery SetTwo pre-wired and assembled 8-battery string replacement battery cartridges
PHYSICAL
Shipping Dimensions (hwd / in.)13.50 x 11.50 x 27.50
Shipping Weight (lbs.)110.00
Unit Dimensions (hwd / in.)2.7 x 8.1 x 24.3
Unit Weight (lbs.)96
WARRANTY
Product Warranty Period (U.S. & Canada)18-month limited warranty

Resources & Downloads

support icon

Do you own a
RBC9-192

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.