Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

MTP/MPO Fan-out Cable with Push/Pull Tab Connectors, MTP/MPO to 8xLC, 40GbE, 40GBASE-SR4,OM3 Plenum-rated - Aqua, 2M (6.56-ft.)

Model Number: N844-02M-8LC-PT


  • MTP / MPO to 8 x LC Fan-out Cable
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
  • Slim uniboot design saves space and makes cables easier to manage
  • Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
  • Sturdy plastic housing for long-lasting durability
  • OM3, 40GbE rated, 40GBASE-SR4
  • Backward compatible with existing 50/125 fiber
  • Plenum rated jacket
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's Premium MPO/MTP Multi-Fiber cabling system is ideally suited for a high density environment that demands space saving and reduced cable management solutions. MPO/MTP fan-outs support various connections from multi-fiber to single-fiber out. N844-xxM-8LC-P cables utilize 8 fibers to fully transmit 40GBASE-SR, 4 fibers in each direction transmitting at 10Gbps. It includes push/pull tab connectors for maximum accessibility; install or remove the cable with one hand without needing additional tools. Its slim, uniboot design provides space savings, while its premium-grade ceramic ferrules are designed for 10GbE and faster applications. Backward compatible with existing 50/125 fiber. Plenum rated jacket.

Features

  • MTP / MPO to 8 x LC Fan-out Cable
  • Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand without needing additional tools
  • Slim uniboot design saves space and makes cables easier to manage
  • Premium-grade ceramic ferrule designed specifically for 10GbE and faster applications
  • Sturdy plastic housing for long-lasting durability
  • OM3, 40GbE rated, 40GBASE-SR4
  • Backward compatible with existing 50/125 fiber
  • Plenum rated jacket

Package Includes

  • 2M (6.56-ft.) MTP / MPO Fan-out Cable, MTP/MPO to 8 x LC, 40GbE OM3 Plenum
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185266
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers12
Optical Mode  OM3
INPUT
Cable Length (ft.)6.6
Cable Length (in.)78.7
PHYSICAL
ColorAqua
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.15
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 112-STRAND MTP (FEMALE)
Side B - Connector 1(8) LC DUPLEX (MALE) WITH PULL/PUSH TAB
FEATURES & SPECIFICATIONS
TechnologyMultimode; MTP/MPO
SPECIAL FEATURES
Push/Pull TabsYes
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N844-02M-8LC-PT

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.