Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/18/2021

Overview

Tripp Lite's BP240V5RT2U is a 2U external battery pack that serves as a replacement for the original battery pack bundled with Tripp Lite SmartOnline SU5000RT3UHV UPS Systems. Includes a simple DC input connection for fast installation.
NOTE - A maximum of ONE BP240V5RT2U can be connected to each SU5000RT3UHV installation (see specification table).

Features

  • 2U external battery pack that serves as a replacement for the original battery pack bundled with Tripp Lite SmartOnline SU5000RT3UHV UPS Systems
  • Includes a simple DC input connection for fast installation

Specifications

OVERVIEW
UPC Code037332122537
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)3
Input Connection TypeModular 3-wire DC connector
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionThis battery pack has no DC jack to connect more battery packs - and can only be used in a multiple battery installation as the final battery pack in the chain of connected battery packs. For additional battery packs beyond the single BP240V5RT2U provided with your SU5000RT3UHV UPS, use  BP240V10RT3U  which does include a DC jack to support the connection of multiple battery packs.
DC System Voltage (VDC)240
UPS ConnectionBlack 3-point DC connector
PHYSICAL
Material of ConstructionSteel
Rack Height  2U
External Battery Pack Form FactorRack
Installation Form Factor NotesUpright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional AccessoriesWallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)28.75
Shipping Dimensions (hwd / in.)9.50 x 26.50 x 28.50
Shipping Weight (lbs.)132.00
Unit Dimensions (hwd / in.)3.500 x 17.500 x 20.750
Unit Weight (lbs.)90.4
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.