Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 1/12/2023

Overview

Tripp Lite's BP480V300 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes internal disconnect for battery isolation.
Compatible UPS Systems: SVX30K to SVX210K, S3M30KX/KXD to S3M200KX/KXD, SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS Systems
  • Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
  • 10 year design lifespan

Package Includes

  • BP480V300 External Battery Pack
  • Warranty information
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332184955
INPUT
Input Phase3-Phase
BATTERY
Expandable RuntimeYes
DC System Voltage (VDC)+/- 240VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan10 year design lifespan
PHYSICAL
Material of ConstructionSteel
Rack Height  48U
External Battery Pack Form FactorTower
Installation Form Factors Supported with Included AccessoriesTower
Minimum Required Rack Depth (inches)33
Shipping Dimensions (hwd / in.)85.00 x 44.00 x 40.00
Shipping Weight (lbs.)2980.00
Unit Dimensions (hwd / in.)78.700 x 36.000 x 29.500
Unit Weight (lbs.)2866
Unit Weight DetailsFloor loading 350 ilbs per sq. ft. / 1714 kg per sq. meter
STANDARDS & COMPLIANCE
Product ComplianceUKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.