Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)

Model Number: BP72V15-2U


  • Extends the runtime of compatible 72V Tripp Lite UPS Systems
  • Supports 2U rackmount installation, 4 post installation accessories included
  • Options for 2 post rackmount and wallmount installation available
    • 2-year limited warranty
    HAVE A QUESTION?

    Call Us
    1 773.869.1774


    Overview

    BP72V15-2U rackmount external battery pack offers extended battery runtime when used in conjunction with expandable 72V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included mounting accessories support 2U rackmount installation in 4 post racks. Options for 2 post center-mounting and wall mount installation available.

    Compatible with these UPS Systems - SU3000RTXL2U, SU3000RTXL3U, SU3000RTXLCD2U, SU3000RTXLCD3U, SU3000RTXR3U, SU3000RTXR3UHW, SU3000XL, SU3000XLCD, SUINT3000RTXL2U, SUINT3000RTXL3U, SU3000LCD2UHV, SUINT3000LCD2U and other Tripp Lite UPS systems that specify the use of this battery pack.

    Features

    • Offers extended-run UPS operation when used in conjunction with compatible 72V DC Tripp Lite UPS systems
    • Includes heavy gauge cabling with high current DC connectors for simple installation
    • Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
    • 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
    • 2POSTRMKITWM option also enables wallmount installation
    • NOTE: LIMIT OF 1 BP72V15-2U PER UPS, SEE BP72V18-2US or BP72V28RT-3U FOR MULTI-PACK COMPATIBILITY

    Package Includes

    • BP72V15-2U external battery pack with attached DC cabling
    • 4 post compatible rack mounting hardware
    • Owner's manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332124333
    INPUT
    Input PhaseSingle-Phase
    BATTERY
    DC System Voltage (VDC)72
    UPS ConnectionDC connector
    Typical Battery Lifespan4-6 years typical (North America)
    PHYSICAL
    External Battery Pack Form FactorRack
    Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
    Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM)
    Material of ConstructionSteel
    Minimum Required Rack Depth (inches)26.75
    Shipping Dimensions (hwd / in.)10.00 x 26.00 x 28.00
    Shipping Weight (lbs.)120.00
    Unit Dimensions (hwd / in.)3.5 x 17.5 x 20.75
    Unit Weight (lbs.)72.4
    WARRANTY
    Product Warranty Period (U.S. & Canada)2-year limited warranty

    Accessories

    UPS Accessories
      Model Number Description
    2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

    Extended Warranties

    Part Number Description
    WEXT1L 1-Year Extended Warranty - For select Tripp Lite Products
    WEXT2L 2-Year Extended Warranty - For select Tripp Lite Products
    WEXT3L 3-Year Extended Warranty - For select Tripp Lite Products
    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.