Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

AVR Series 120V 700VA 350W Ultra-Compact Line-Interactive UPS with USB port and Muted Alarm

Model Number: AVR700UXRM


  • 700VA ultra-compact 120V line interactive UPS
  • Audible alarm is muted for full-time silent operation
  • Corrects brownouts and overvoltages from 83V to 147V
  • 4 UPS battery supported outlets, 4 surge-only outlets
  • USB port, TEL/DSL protection, Wall mountable, 98% efficient
  • 50% longer runtime than Tripp Lite AVR700U
  • NEMA 5-15P input plug and 8 NEMA 5-15R outlets
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's AVR700UXRM Ultra-Compact Line Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and Mac OS X or full featured monitoring and data-saving auto-shutdown options using Tripp Lite's free PowerAlert monitoring software.

Features

  • AVR700UXRM ultra-compact 120V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
  • 700VA / 350 watt UPS output capacity
  • Audible alarm is completely muted from the factory; Alarm operation can be restored using PowerAlert UPS management software
  • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
  • Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 83 to 147V, without using battery power
  • Large internal battery offers 50% longer runtime than Tripp Lite AVR700U
  • 11.8 minutes runtime at 50% load (175 watts)
  • Up to 42 minutes runtime for a single desktop computer system consuming 60 watts continuous
  • 8 built-in NEMA 5-15R outlets, two with extra wide spacing to accommodate transformer plugs
  • 4 UPS battery backup outlets, plus 4 additional surge-only outlets
  • Right angle NEMA 5-15P input connection with 6ft / 1.8m line cord
  • Network grade AC surge and lightning protection is available from all outlets; Built-in data line surge suppression protects a single dialup or DSL line
  • Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
  • 98% line mode efficiency rating uses less energy and BTU emissions
  • Built-in grounding lug
  • Hot swappable user battery replacement
  • Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
  • Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement

Package Includes

  • AVR700UXRM UPS System
  • USB cable
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183682
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)700
Output Watt Capacity (Watts)350
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)+8%, -21%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)12A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Half Load Runtime (min.)  11.8 min. (175w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)15.8 hours (10% to 90%)
Internal UPS Replacement Battery Cartridge RBC51 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 83 and 104 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controls on/off power status and self-test operation
Audible AlarmAlarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure and overload conditions using PowerAlert UPS management software
LED Indicators2 LEDs indicate power status and overload/check battery status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating420
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
Primary Form FactorDesktop
Primary UPS Depth (mm)152
Primary UPS Height (mm)89
Primary UPS Width (mm)287
Shipping Dimensions (hwd / in.)4.60 x 13.40 x 8.60
Shipping Weight (lbs.)11.80
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)3.5 x 11.3 x 6
UPS Power Module Weight (kg)4.99
UPS Power Module Weight (lbs.)11
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  30
AC Mode Efficiency Rating (100% Load)98%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  1-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Grounding LugIncluded
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

When the red Overload/Check Battery LED is flashing, the internal battery of the UPS system requires a recharge or replacement due to age. Follow the instructions below in an attempt to restore normal operation: 1. Power off and remove any equipment connected to the UPS. 2. Power off the UPS by pressing the On/Off button and holding it until the UPS beeps. Release the On/Off button and disconnect the UPS from the AC outlet. 3. Determine if the UPS has a removable battery door by examining the bottom of the UPS. -If there is no battery door, continue to step 6. -If there is a battery door, continue to step 4. 4. Remove the battery door and carefully remove the battery for inspection. -If the battery is bloated or damaged, purchase and install an appropriate replacement battery. When the UPS is returned to service, be sure it is adequately ventilated. -If a voltmeter is available, check the battery’s voltage. If the battery’s voltage is less than 10V DC, purchase and install an appropriate replacement battery. The UPS system's charger cannot recharge a battery with voltage lower than 10V DC. -If the UPS and battery are more than two years old, purchase and install an appropriate replacement battery. Battery performance and capacity deteriorate over time, and a replacement is needed periodically. -If none of the above applies, inspect the battery cables attached to the battery. Remove any build-up of corrosion found on the battery terminals or connectors. 5. Ensure that both the positive and negative connectors are firmly attached to the correct battery leads: the red lead to the red terminal, the black lead to the black terminal. Reinstall the battery and battery door. 6. Determine if the UPS has a circuit breaker (button- or plunger-style) by examining the perimeter of the UPS. -If there is no circuit breaker, continue to the next step. -If there is a circuit breaker, press the button inward. If there is no resistance and the button stays recessed, then the circuit breaker is already reset. 7. Confirm that the AC outlet is passing power by connecting another device, such as a radio or lamp, to the outlet. 8. Connect the UPS to the working AC outlet. 9. Power on the UPS by pressing the power button and holding it until you hear a beep. The green On/Off LED should now be lit. 10. Verify that the power rating of the equipment to be plugged into the battery-backup/surge-protected outlets does not exceed the UPS output capacity. To do this, add together the power ratings for each piece of equipment and compare the total requirements to the capacity of your unit, which is listed a) on the bottom of the UPS, or b) on the Product Specification tab on the Tripp Lite website's product page. If the total power draw of the connected equipment exceeds the capacity of the UPS, the load MUST be reduced to conform to the output specifications of the unit. Note: This UPS has two types of outlets: battery-backup/surge-protected outlets that DO provide battery-backup power, and surge-protected-only outlets that DO NOT provide battery-backup power. 11. Reconnect the equipment that requires battery-backup power and is within the output capacity of the UPS directly into the battery-backup/surge-protected outlets. Power on the equipment. Equipment that does not require battery-backup protection or that exceeds the capacity of the UPS can be plugged into the surge-protected-only outlets. 12. Perform a self-test by holding the On/Off button for 3 seconds and releasing it after the second beep. The unit will register an alarm while it checks internal components and will briefly operate in battery mode to ensure that it is able to power the attached equipment. If the connected devices remain operational throughout the test, then the UPS is operating properly. Another series of beeps will indicate that the test is complete.
Follow the steps below to perform a discharge reset of an AVR, ECO, Internet, or BC model Tripp Lite UPS system: 1. Power off any equipment connected to the UPS system. 2. Disconnect any devices plugged into the outlets of the UPS system. 3. Press and hold the On/Off/Test button and release the button after the UPS emits a single beep. The UPS will be powered off with no LEDs lit and no AC output from the Battery Backup Protected/Surge Protected outlets. 4. Disconnect the UPS from its AC input source. Verify the UPS is powered off by making sure that no LEDs are lit and that the UPS is no longer passing power from the Battery Backup Protected/Surge Protected outlets and the Surge-Only Protected outlets. 5. Remove the screw(s) that secure the battery door of the UPS and remove the battery door. 6. Tilt the UPS to allow the battery to partially slide away from the UPS, exposing the battery terminals. Locate the red and black battery cables connected to the battery. Using pliers, disconnect one of the UPS DC input cables, either the red or black cable, from the battery. Be sure that the cable does not come in contact with the opposite battery terminal. 7. Locate the On/Off/Test button. Press and hold the On/Off/Test button for ten seconds and then release it. 8. Reconnect the red or black UPS DC input cable to the terminal from which it was disconnected. 9. Reinstall the battery door. 10. Connect the UPS to a known working AC source. The Surge-Only Protected outlets will now begin to pass power. 11. To power on the unit, press and hold the On/Off/Test button and release it after the UPS emits a single beep. The On/Off LED will illuminate and the UPS will begin passing power from its Battery Backup Protected/Surge Protected outlets.
In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
When the Overload/Check Battery LED is illuminated solid red (not flashing), the output capacity of the battery-backup/surge-protected outlets on the UPS has been exceeded. Find more info and instructions to restore normal operation here.
Your Tripp Lite UPS system is designed to provide AC power continuously when AC power is present and to provide a limited amount of battery-backup power when a complete loss of AC power occurs. If the UPS is spontaneously powering off, follow the instructions listed in an attempt to restore normal operation here.
See All

Additional FAQs may be available on the AVR700UXRM model support page.

Accessories

UPS Replacement Batteries
  Model Number Description
RBC51 | UPS Replacement Batteries RBC51 UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
Power Distribution Units (PDUs)
  Model Number Description
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.