Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 12U Desktop 2-Post Open-Frame Rack

Model Number: SR2POST12


Free-standing open-frame 2-post rack stores and organizes 12U of 19-inch rack equipment in labs, test setups, network closets and other secure IT areas with limited floor space where you need easy access to equipment.
  • Maximum load capacity of 110 lb.
  • Secures 12U of 19 in. rack equipment up to 36 in. deep
  • Heavy-duty steel construction designed to last
  • Easy to assemble with included hardware
  • Free-standing design rests on rubber feet
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SR2POST12 SmartRack® 12U Desktop 2-Post Open-Frame Rack provides an economical rack-mount solution for laboratories, test setups, small network closets and other secure IT locations with limited floor space where you need equipment to be organized and easy to access. It’s ideal for mounting network switches, routers, patch panels, audio/video components and other EIA-standard 19-inch rack equipment up to 36 inches deep.

Constructed from heavy-duty steel with a durable black powder-coated finish, the SR2POST12 has a maximum load capacity of 110 pounds. Stationed on a desktop, floor or counter, this free-standing rack saves precious space and allows you fast, easy access at your immediate workspace for organizing, installing and servicing equipment and cabling.

The SR2POST12 is easy to assemble using the included hardware. The vertical mounting rails have square-hole mounting and cable management slots for securing equipment to the steel frame. Only user-supplied standard hand tools are required for setup.

Features

Saves Valuable Workspace
  • Perfect for installing network switches, routers, patch panels and audio/video components in secure IT areas with limited floor space
  • Houses EIA-standard 19 in. rack equipment up to 36 in. deep
  • Maximum load capacity of 110 lb.

Free-Standing Open-Frame Design
  • Allows fast, easy access for organizing, installing and servicing equipment and cabling
  • Rests on desktop, floor or counter at your immediate workspace

Easy Assembly and Installation
  • Made from heavy-duty steel with a durable black powder-coated finish
  • Easy to assemble with included hardware and user-supplied hand tools
  • Vertical mounting rails with square-hole mounting and cable management slots

Package Includes

  • (2) Uprights
  • (2) Base brackets
  • Front cross member
  • (8) M5 screws
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 cup washers
  • (4) Rubber feet
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188458
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
EIA Mounting Rails  M6 Cagenuts
Maximum Device Depth (in.)36
Rack Height12U
Shipping Dimensions (hwd / in.)3.20 x 3.60 x 25.00
Shipping Weight (lbs.)5.30
Unit Weight (lbs.)4
Weight Capacity - Stationary (lbs.)110
Rack DepthStandard
CERTIFICATIONS
ApprovalsEIA-310-D, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Rack Accessories
  Model Number Description
SRSCREWS | Rack Accessories SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.