Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.

Model Number: P502-010-SM


Allows a high-resolution connection between your VGA-enabled computer and monitor up to 10 ft. apart with no ghosting.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated contacts for maximum conductivity
  • Over 40% slimmer than standard VGA cables

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P502-010-SM VGA Coaxial High-Resolution Monitor Cable (M/M) allows you to connect your VGA-enabled computer and monitor up to 10 feet apart. Constructed from mini-coaxial (RGB) and paired video wire, it supports video resolutions up to 2048 x 1536, including 1080p, with no ghosting. It’s more than 40% smaller in diameter than standard VGA cables, which increases airflow in tight spaces and makes it easier to install around corners.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded HD15 male connectors with gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Allows Connection Between VGA-Enabled Computer and Monitor Up to 10 ft.
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded HD15 male connectors and gold-plated contacts provide maximum conductivity and minimize data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Rugged PVC jacket designed for long life

Special Slim Design
  • More than 40% smaller in diameter than standard VGA cable
  • Increases airflow in tight spaces
  • Increased flexibility for installing around corners

System Requirements

  • Display device with HD15 input
  • Computer with HD15 output

Package Includes

  • P502-010-SM Low-Profile VGA Coaxial High-Resolution Monitor Cable (M/M), 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185914
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.26
CONNECTIONS
Side A - Connector 1HD15 (MALE) - LOW PROFILE
Side B - Connector 1HD15 (MALE) - LOW PROFILE
FEATURES & SPECIFICATIONS
TechnologyCoax; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.