Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$56.26 Avg. Price

The PS480806 power strip provides horizontal or vertical power distribution for rackmount, raceway and workbench applications in a convenient 48-in. mountable housing.

  • Ideal for applications needing multiple convenience outlets for powering a variety of electronic equipment
  • 48-in. mountable housing with 8 standard NEMA 5-15R outlets and a 6-ft. power cord
  • Lighted, covered On/Off switch and 15-amp circuit breaker
  • Sturdy construction and heavy-duty, all-metal housing

Features

Multi-Outlet Power Distribution: Featuring 8 outlets compatible with all standard electrical equipment, the PS480806 is an ideal solution for applications or locations that require power to many devices simultaneously. The 48-in. housing spaces the outlets 5.67 inches apart from center to center, allowing enough room for most AC adapters and transformers.

Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, PS480806 is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PS480806 to be installed wherever reliable, multi-outlet power distribution is required.

Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PS480806 is operational with a glance. A built-in, 15-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS480806 when it detects that the equipment load is drawing too much power.

Heavy-Duty Housing: The PS480806's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.

Package Includes

  • PS480806
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186645
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(8) Yes
Outlet Spacing5.67
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Power Cord ColorBlack
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing ColorSilver
Included Mounting AccessoriesIncludes mounting clips
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)5.67 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.60 x 4.10 x 51.50
Shipping Weight (lbs.)3.40
Unit Dimensions (hwd / in.)1.250 x 1.500 x 48.000
Unit Weight (lbs.)2.56
Outlet Spacing5.67 in.
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.