Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6 in.

Model Number: P947-06N-2P15


Adds a SATA hard drive to a computer or server when no additional power supply wiring harness connectors are available.
  • Allows any 2 SATA hard drives to share a single power connection
  • Compatible with 2.5 in. and 3.5 in. SATA drives
  • Plug-and-play operation makes it easy to connect in seconds
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

15-Pin Splitter Allows Additional SATA Drive to be Added to a Computer or Server
This 15-pin SATA power Y cable allows an additional SATA hard drive to be added to a computer or server when no additional power supply wiring harness connectors are available. Simply unplug a SATA hard drive power cable from the existing SATA hard drive and connect the plug-and-play splitter to the power cable's 15-pin female end. Reconnect the old and new drives with the two new female 15-pin ends. This eliminates the need to upgrade the computer power supply for compatibility with an additional SATA drive.

Typical Applications

  • Connect 2 SATA drives to a single SATA power supply without having to upgrade the computer power supply

Package Includes

  • P947-06N-2P15 15-Pin SATA Power Y Cable - M/2xF, 6 in. 
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185327
Country/RegionGlobal
INPUT
Maximum Input Amps1.5
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack; Red; Yellow
Number of Conductors0
Power Cord Jacket TypeNull
Shipping Dimensions (hwd / in.)0.50 x 4.00 x 5.50
Shipping Weight (lbs.)0.06
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 115 PIN SATA POWER (MALE)
Side B - Connector 1(2) 15 PIN SATA POWER (FEMALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
CERTIFICATIONS
CertificationsTested to
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P947-06N-2P15

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.