Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Adapter Kit for Mounting 19 in. Rack Equipment in 23 in. Racks

Model Number: SR2319ADAPT


Attaches to a 23 in. rack in order to mount 19 in. rack equipment into it.
  • Attaches to rack’s vertical mounting rails
  • Includes mounting hardware
  • Made from cold-rolled steel with black finish
  • Maximum load capacity of 20 lb.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SR2319ADAPT Mounting Adapter Kit allows you to mount 19-inch rack equipment in a 23-inch rack. Attach the adapter brackets to the rack’s vertical mounting rails using the included hardware. Then, attach 19-inch equipment to the brackets using the included hardware or your own. The cold-rolled steel brackets support a maximum load capacity of 20 pounds.

Features

Mount 19 in. Rack Equipment in a 23 in. Rack
  • Adapter brackets attach to rack’s vertical mounting rails
  • Mounting hardware included
  • Made from cold-rolled steel with black finish
  • Maximum load capacity of 20 lb.

Package Includes

  • (2) Adapter brackets
  • (4) M6 screws
  • (4) M6 cage nuts
  • (6) 12-24 screws
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188434
PHYSICAL
Shipping Dimensions (hwd / in.)1.18 x 3.15 x 1.77
Shipping Weight (lbs.)0.35
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SR2319ADAPT

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.