Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lb/22.7 kg capacity; 18 in./457 mm depth)

Model Number: SRSHELF2PTM


  • Fixed Shelf, 2U Cantilever Mount
  • 4-post rack compatible
  • 18-inch shelf depth
  • Snap-in toolless mounting
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite’s SRSHELF2PTM allows you to add a shelf to a 4-post rack to accommodate tower UPS systems, monitors or any other equipment that is not rackmounted. The unit supports 50 lb with an 18-in. depth.

Features

  • Ideal for adding extra flat surfaces or shelf space in 4-post rack enclosures
  • Supports a load of up to 50 lb
  • 18-inch shelf depth to accommodate a wide variety of equipment
  • Snap-in toolless mounting
  • Vented design increases airflow to sensitive equipment
  • Heavy-duty, cold-rolled steel construction with black finish

Package Includes

  • SRSHELF2PTM Shelf
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184672
PHYSICAL
Shipping Dimensions (hwd / in.)20.30 x 4.00 x 19.60
Shipping Weight (lbs.)6.00
Unit Dimensions (hwd / in.)3.5 x 19 x 18
Unit Weight (lbs.)5
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRSHELF2PTM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.