Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC


  • High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to Normal 0 false false false EN-US X-NONE X-NONE MicrosoftInternetExplorer4
  • 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
  • Internal OM4 wiring
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
  • Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB

View Full Product Details

Tripp Lite Part Number

N482-2M12-LC12

Have a Question?
Contact Us

Overview

Tripp Lite's N482-2M12-LC12 is a High Density 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to (x2) 12-Fiber, OM4, MTP/MPO connections. For use with Tripp Lite's N482-01U and N482-02U High Density Fiber Enclosure Panels; up to 5 cassettes per N482-01U, or up to 14 cassettes per N482-02U. 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity. Guaranteed compatibility when used with recommended Tripp Lite cabling. Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables. Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Complies with IEEE 802.3ae (10Gbe) and ANSI T11.2 (Fibre Channel) requirements, with a maximum insertion loss of 0.35dB falling well under the IEEE 802.3ae maximum channel loss spec of <25dB. Constructed of heavy-duty steel housing.

Features

  • High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to (x2) 12-Fiber OM4 MTP/MPO connections
  • 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
  • Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
  • Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
  • Constructed of heavy-duty steel housing

System Requirements

  • 12-Fiber MTP Ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables

Package Includes

  • N482-2M12-LC12 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO to (x12) LC
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184542
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 7.90 x 4.70
Shipping Weight (lbs.)0.73
Unit Dimensions (hwd / in.)1.2 x 3.5 x 4.7
Unit Weight (lbs.)0.55
CONNECTIONS
Ports12
Side A - Connector 112-STRAND MTP (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode; MTP/MPO
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Fiber Network Cables

  Model Number Description
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.) N816-01M N816-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.) N816-02M N816-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.) N816-03M N816-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.) N816-05M N816-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.) N818-01M N818-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.) N818-02M N818-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.) N818-03M N818-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.) N818-05M N818-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) N820-01M-T N820-01M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) N820-02M-T N820-02M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) N820-03M-T N820-03M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) N820-05M-T N820-05M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.)
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m N821-01M-MG-T N821-01M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m N821-02M-MG-T N821-02M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m N821-03M-MG-T N821-03M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m N821-05M-MG-T N821-05M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) N844-01M-12-P N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) N844-02M-12-P N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) N844-03M-12-P N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) N844-05M-12-P N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) N844-10M-12-P N844-10M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.)

Network Cables & Adapters

  Model Number Description
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.) N816-01M N816-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.) N816-02M N816-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.) N816-03M N816-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.) N816-05M N816-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.) N818-01M N818-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.) N818-02M N818-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.) N818-03M N818-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.) N818-05M N818-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) N820-01M-T N820-01M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) N820-02M-T N820-02M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) N820-03M-T N820-03M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) N820-05M-T N820-05M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.)
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m N821-01M-MG-T N821-01M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m N821-02M-MG-T N821-02M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m N821-03M-MG-T N821-03M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m
10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m N821-05M-MG-T N821-05M-MG-T 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) N844-01M-12-P N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) N844-02M-12-P N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) N844-03M-12-P N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) N844-05M-12-P N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) N844-10M-12-P N844-10M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.)

Network Panels, Jacks & Hardware

  Model Number Description
High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity N482-01U N482-01U High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity
High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity N482-02U N482-02U High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.