Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

Model Number: SRWF5U36


Wall-mount cabinet secures and organizes 5U of 19-inch rack equipment in locations with limited floor space. Houses servers and other equipment up to 36 inches deep, but extends less than 10 inches from wall.
  • Maximum load capacity of 150 lb.
  • Locking steel cabinet vented to keep equipment cool
  • Secures 5U of 19 in. rack equipment up to 36 in. deep
  • Includes additional 2U of space for patch panels
  • Ships fully assembled for quick installation
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The SRWF5U36 SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 150 pounds.

Because the low-profile cabinet mounts vertically, it extends less than 10 inches from the wall while housing equipment up to 36 inches deep, including 1U servers, UPS systems, battery packs, network switches and patch panels. In addition to 5U of rack space in the primary mounting area, it also includes a slide-out 2U mounting bracket at the top of the enclosure for patch panels up to 2.5 inches deep.

The top panel and front door lock securely to help prevent damage, tampering or theft. The cabinet is vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right. Convenient top and bottom ports allow easy cable routing.

The SRWF5U36 comes fully assembled and ready to mount to the wall. Equipment installation is easy, with threaded mounting holes and hardware that support M6 or 12-24 mounting.

Features

Saves Valuable Workspace
  • Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
  • Houses EIA-standard 19 in. rack equipment in 5U of space
  • Extends less than 10 in. from wall while housing equipment up to 36 in. deep, including 1U servers, UPS systems, battery packs, network switches and patch panels
  • Slide-out 2U mounting bracket for patch panels up to 2.5 in. deep
  • Maximum load capacity of 150 lb.
Keeps Important Equipment Secure
  • Top panel and reversible front door lock securely to help prevent damage, tampering or theft
  • Vented cabinet keeps equipment cool
  • Convenient ports with removable covers allow cable routing through top and bottom
Easy Enclosure and Equipment Installation
  • Ships fully assembled for quick installation
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
  • Threaded mounting holes support M6 or 12-24 mounting
  • Rack spaces marked for easy reference
Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRWF5U36 SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) 12-24 screws
  • (2) Keys
  • Owner’s manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332183729
Rack TypeEnclosure
PHYSICAL
ColorBlack
Maximum Device Depth (in.)36
Rack Height5U
Shipping Dimensions (hwd / in.)12.80 x 28.00 x 45.50
Shipping Weight (lbs.)76.00
Unit Dimensions (hwd / in.)43.2 x 25.6 x 9.7
Unit Weight (lbs.)74
Weight Capacity - Stationary (lbs.)150
Rack DepthStandard
CERTIFICATIONS
CertificationsEIA-310-E; IP20 Protection Rating
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Wall Mount Rack Cabinets feature adjustable mounting depths with minimums of either 3 or 17 inches and maximums of 16.5, 20.5 or 32.5 inches. To determine the maximum depth you need, measure the depth of your equipment and add 3 inches to allow space for cabling. A cabinet with a maximum depth of 20.5 inches will accommodate equipment with a maximum depth of 17.5 inches.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
See All

Additional FAQs may be available on the SRWF5U36 model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Gigabit Ethernet Switches
  Model Number Description
NSS-G24D2P24 | Gigabit Ethernet Switches NSS-G24D2P24 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU
NSU-G16 | Gigabit Ethernet Switches NSU-G16 16-Port Gigabit Ethernet Switch with 8 Outlet PDU
Rack Cooling Equipment
  Model Number Description
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
Rack Accessories
  Model Number Description
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.