Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

Model Number: N235-001-6A


Connects two Cat6a cables to create one longer cable. Provides feed-through patching with standard data wallplates. Ideal for premise wiring, telecommunications, data networking and Ethernet connections.
  • 50-µinch gold-plated contacts on RJ45 jacks
  • Heavy-duty polycarbonate housing
  • Keystone design for use with standard data wallplate
  • Compatible with all Cat6a cables
  • Backward compatible with Cat6, Cat5e and Cat5 LANs
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Strengthen your high-speed network with Tripp Lite’s N235-001-6A Cat6a Straight-Through Modular In-Line Snap-In Coupler. It connects two Cat6a patch cords to create one longer cable, and its keystone design is perfect for convenient feed-through patching when used with a standard data wallplate (such as Tripp Lite’s N042-001-WH). Built for ultra-fast performance, this is an ideal coupler when setting up premise wiring, voice/data networking, telecommunications and Ethernet connections.

Compatible with all Cat6a cables, regardless of what size wire they use, the N235-001-6A features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The durable, high-impact polycarbonate housing resists scratching and is colored white to blend in with any color scheme. This coupler is UL-listed and meets all requirements for EIA/TIA Category 6A compliance. It’s also backward compatible with Cat6, Cat5e and Cat5 LANs.

Features

Strengthens Your High-Speed Network
  • Ideal for premise wiring, voice/data networking, telecommunications and Ethernet connections
  • Connects 2 Cat6a patch cables for a longer cable run
  • Keystone design for easy snap-in installation in standard data wallplates (such as Tripp Lite’s N042-001-WH)
  • Compatible with all Cat6a cables
  • Backward compatible with Cat6, Cat5e and Cat5 LANs

Superior Construction for Superior Performance
  • Features straight-through wiring
  • 50-µinch gold-plated contacts resist corrosion and improve conduction
  • Durable, scratch-resistant polycarbonate housing
  • White coloring blends into any color scheme
  • UL-listed
  • Meets all EIA/TIA Category 6A requirements

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • N235-001-6A Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332189936
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.02
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-40 to 154 F (-40 to 68 C)
Relative Humidity10% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N261-003-AQ | Network Cables & Adapters N261-003-AQ Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 3-ft.
N261-003-BK | Network Cables & Adapters N261-003-BK Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Black, 3-ft.
N261-005-AQ | Network Cables & Adapters N261-005-AQ Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 5-ft.
N261-005-BK | Network Cables & Adapters N261-005-BK Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Black, 5-ft.
N261-007-AQ | Network Cables & Adapters N261-007-AQ Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 7-ft.
N261-007-BK | Network Cables & Adapters N261-007-BK Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Black, 7-ft.
N261-010-AQ | Network Cables & Adapters N261-010-AQ Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 10-ft.
N261-010-BK | Network Cables & Adapters N261-010-BK Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Black, 10-ft.
N261-014-AQ | Network Cables & Adapters N261-014-AQ Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 14-ft.
N261-014-BK | Network Cables & Adapters N261-014-BK Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Black, 14-ft.
N261-020-AQ | Network Cables & Adapters N261-020-AQ Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 20-ft.
N261-020-BK | Network Cables & Adapters N261-020-BK Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Black, 20-ft.
N261-025-AQ | Network Cables & Adapters N261-025-AQ Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Aqua, 25-ft.
N261-025-BK | Network Cables & Adapters N261-025-BK Augmented Cat6 (Cat6a) Snagless 10G Certified Patch Cable, (RJ45 M/M) - Black, 25-ft.
Digital Signage & Audio/Video
  Model Number Description
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Network Panels, Jacks & Hardware
  Model Number Description
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Faceplates & Boxes
  Model Number Description
N042-001-04-WH | Faceplates & Boxes N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N080-101 | Faceplates & Boxes N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Resources & Downloads

support icon

Do you own a
N235-001-6A

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.