Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA

Model Number: N235-001-SH-6A


Fully shielded coupler connects two Cat6a cables to create one longer cable. Provides feed-through patching with standard data wallplates. Ideal for premise wiring, telecommunications, data networking and Ethernet connections.
  • Protective shielded housing reduces EMI/RFI interference
  • 50-µinch gold-plated contacts on RJ45 jacks
  • Keystone design for use with standard data wallplate
  • Compatible with all Cat6a cables
  • Backward compatible with Cat6, Cat5e and Cat5 LANs

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Strengthen your high-speed network with Tripp Lite’s N235-001-SH-6A Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler. It connects two Cat6a patch cords to create one longer cable, and its keystone design is perfect for convenient feed-through patching when used with a standard data wallplate (such as Tripp Lite’s N042-001-WH). Built for ultra-fast performance, this is an ideal coupler when setting up premise wiring, telecommunications, data networking and Ethernet connections.

Compatible with all Cat6a cables, regardless of what size wire they use, the N235-001-SH-6A’s protective metal housing is fully shielded to reduce EMI/RFI interference that can damage or degrade data. This coupler features straight-through wiring and 50-µinch gold-plated contacts designed to resist corrosion. The N235-001-SH-6A is UL-listed and meets all requirements for EIA/TIA Category 6A compliance. It’s also backward compatible with Cat6, Cat5e and Cat5 LANs.

Features

Strengthens Your High-Speed Network
  • Ideal for premise wiring, telecommunications, data networking and Ethernet connections
  • Connects 2 Cat6a patch cables for a longer cable run
  • Keystone design for easy snap-in installation in standard data wallplates (such as Tripp Lite’s N042-001-WH)
  • Compatible with all Cat6a cables
  • Backward compatible with Cat6, Cat5e and Cat5 LANs

Superior Construction for Superior Performance
  • Fully shielded metal housing cuts down on EMI/RFI interference that can damage or degrade data
  • 50-µinch gold-plated contacts resist corrosion and improve conduction
  • Features straight-through wiring
  • UL-listed
  • Meets all EIA/TIA Category 6A requirements

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • N235-001-SH-6A Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F)
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332189943
PHYSICAL
ColorSilver
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.03
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-40 to 154 F (-40 to 68 C)
Relative Humidity10% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N262-001-BL | Network Cables & Adapters N262-001-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue 1 ft.
N262-003-BL | Network Cables & Adapters N262-003-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft.
N262-005-BL | Network Cables & Adapters N262-005-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft.
N262-007-BL | Network Cables & Adapters N262-007-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7ft
N262-010-BL | Network Cables & Adapters N262-010-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft.
N262-014-BL | Network Cables & Adapters N262-014-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft.
Copper Network Cables
  Model Number Description
N262-014-BL | Copper Network Cables N262-014-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 14 ft.
N262-010-BL | Copper Network Cables N262-010-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft.
N262-007-BL | Copper Network Cables N262-007-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 7ft
N262-005-BL | Copper Network Cables N262-005-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft.
N262-003-BL | Copper Network Cables N262-003-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft.
N262-001-BL | Copper Network Cables N262-001-BL Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue 1 ft.
Digital Signage & Audio/Video
  Model Number Description
N062-024-KJ-SH | Digital Signage & Audio/Video N062-024-KJ-SH 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA
Network Panels, Jacks & Hardware
  Model Number Description
N062-024-KJ-SH | Network Panels, Jacks & Hardware N062-024-KJ-SH 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA

Resources & Downloads

support icon

Do you own a
N235-001-SH-6A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.