Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3-ft.

Model Number: P134-003


  • Connect a DVI monitor to a computer with a DisplayPort output
  • Plug-and-play convenience; no drivers or software needed
  • Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

Overview

Tripp Lite's P134-003, 3ft DisplayPort to DVI Adapter Converter, allows you to connect a computer with a DisplayPort connection to a DVI monitor. Digital Video DisplayPort signals are passed through with support for DVI single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. Fully molded ends ensure long life enjoyment. The P134-003 is a passive adapter and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through. Check the documentation for your DisplayPort source for compatibility.

Features

  • Connect a DVI monitor to a computer with a DisplayPort output
  • DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 3 ft.
  • Supports DVI single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Fully molded ends
  • The P134-003 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.

System Requirements

  • A computer with a DisplayPort output
  • A monitor with a DVI port
  • The P134-003 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2

Package Includes

  • DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186492
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.26
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
The type of DisplayPort adapter you need, passive or active, depends on the type of signal you’re converting to, how many monitors you’re using, and whether your video source supports dual-mode DisplayPort (DP++) output. Passive DisplayPort Adapters If your video source supports dual-mode DisplayPort (DP++), you can use a passive adapter to convert DisplayPort signals to single-link DVI or HDMI. The DP++ video source performs the conversion instead of the adapter. Source devices that support dual-mode DisplayPort are usually marked with the DP++ logo. Keep in mind that some graphics cards cannot support DP++ output on the maximum number of monitors. If you’re connecting to multiple monitors, you might need an active adapter. Active DisplayPort Adapters An active DisplayPort adapter converts both single-mode and dual-mode output, so your connected video source doesn’t have to support DP++. The adapter performs the conversion from DisplayPort to VGA, DVI or HDMI instead of the source device. Active adapters are ideal for use with graphics cards, such as AMD Eyefinity, that do not output dual-mode signals.

Additional FAQs may be available on the P134003 model support page.

Resources & Downloads

support icon

Do you own a
P134-003

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.