Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartPro 120V 750VA 600W Line-Interactive Sine Wave UPS, 1U Rackmount, Pre-installed WEBCARDLX Network Interface, USB, DB9 Serial

Model Number: SMART750RM1UN


  • .75kVA / 750VA / 600W line interactive 1U rackmount UPS, Sine wave output
  • 120V output, Corrects brownouts and overvoltages from 83V to 147V
  • 0.8 Power Factor, Front panel status LEDs
  • Mounting brackets support 2 and 4 post installation
  • 98% line-mode efficiency, 2 switched load banks
  • USB, RS232, EPO and Pre-installed WEBCARDLX Network Interface
  • 120V NEMA 5-15P input, 6 NEMA 5-15R outlets
  • To enable the Auto Probe feature, this product requires LX firmware update 15.5.2 or later to be installed
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite SMART750RM1U 750VA / .75kVA / 600 watt line interactive, sine wave UPS system offers complete power protection for critical network applications in a highly efficient 1U total rack/tower configuration. Network management interfaces support communications via USB port, DB9 serial port and pre-installed WEBCARDLX network management interface card. The Java-free HTML5-based WEBCARDLX interface enables full remote access for site power and UPS status monitoring, configuration, control and email notifications via secure web browser, SNMP, telnet or SSH. It supports 10/100 Mbps auto-sensing for optimum communication with an Ethernet network. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities. Protocols supported include HTTP, HTTPS, SMTP, SNMPv1, SNMPv2, SNMPv3, telnet, SSH, FTP, DHCP and NTP. Line interactive voltage regulation, network-grade surge suppression and long-lasting sine wave AC output during blackouts make this UPS ideal for advanced networking applications in datacenters, computer rooms and network closets.

Features

  • Tripp Lite SMART750RM1U .75kVA / 750VA / 600 watt line interactive UPS
  • 1U rack/tower compatible form factor
  • Included mounting brackets support 2 and 4 post rackmount installation; Optional 4POSTRAILKIT1U is available for additional support
  • NEMA 5-15P input; 6 5-15R output receptacles
  • Installed depth of only 16.75 in. / 42.5cm
  • Sine wave output in both AC and battery backup modes
  • Line Interactive UPS provides Automatic Voltage Regulation / AVR to maintain 120V nominal output during brownouts to 83V and overvoltages to 147V without using battery power
  • Full load efficiency rating of 98% saves energy and ensures cool operating temperatures
  • Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual devices
  • Network interfaces support communications via built-in USB, DB9 serial / contact-closure and pre-installed WEBCARDLX network management card
  • WEBCARDLX interface allows full remote access for power monitoring, configuration, control and email notifications via secure web browser, SNMP, Telnet, SSH or Command Line
  • Reduce Service Calls with Auto Probe Autonomous Device Management. The Auto Probe feature (Firmware 15.5.2 and greater) checks the connectivity status of any networked device and automatically takes one or more user-configured actions if the device fails to respond; actions include outlet reboot, set SNMP traps, SNMP OID sets, and even script execution when used in conjunction with the Tripp Lite PowerAlert Network Shutdown Agent (PANSA)
  • Optional E2 sensors enable site monitoring of temperature, humidity and contact-closure status
  • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Intelligent battery management system extends battery life
  • 3 stage metered LEDs offer current monitoring and battery charge level
  • Mains power and voltage regulation LEDs offer at-a-glance power status information
  • Front panel switches support self-test and alarm cancel functions
  • Field replaceable, hot-swappable internal UPS batteries

Package Includes

  • SMART750RM1U with Pre-installed WEBCARDLX network interface
  • Mounting hardware
  • USB, DB9 and EPO Cabling
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332190734
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)750
Output Watt Capacity (Watts)600
Power Factor  0.8
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-21%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Load Management Receptacles  Two switchable single-outlet 5-15R load banks
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)7A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
Input Cord Length (ft.)10
BATTERY
Full Load Runtime (min.)  4.9 min. (600w)
Half Load Runtime (min.)  13.2 min. (300w)
DC System Voltage (VDC)24
Battery Recharge Rate (Included Batteries)3.6 hours maximum from 10% to 90% (typical, full load discharge)
Internal UPS Replacement Battery Cartridge RBC64-1U 
Battery AccessFront panel battery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 83 and 107 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation. LX Platform Interface: Recessed reset switch for interface reboot and factory reset
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status. Network Link/Activity (Green): Flashes for network activity. Network Speed (Yellow): 10 Mbps (Flashing), 100 Mbps (On steady). LX Platform Interface Status: Normal Operation (Solid Green); Software Update (Alternating Green/Orange ~1/sec); Factory Reset (Alternating Green/Orange ~2/sec).
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating450
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded mounting brackets provide front-rail installation in 2 or 4 post racks; For additional stability in 4 post racks, consider optional 4 post mounting accessories 4POSTRAILKIT1U & 4POSTRAILKITWM
Installation Form Factors Supported with Included Accessories2 post 19 inch rackmount; 4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories4 post rackmount full-depth (4POSTRAILKIT1U); 4 post rackmount short-depth (4POSTRAILKITWM)
Minimum Required Rack Depth (inches)19.75
Optional Mounting Accessory NotesOptional 4POSTRAILKITWM enables installation in 4-port short-depth racks from 14.5 to 23.5 inches (368 to 597mm); Optional 4POSTRAILKIT1U enables installation in 4-post full-depth racks from 20.5 to 36 inches (521 to 914mm)
Primary Form FactorRackmount
Primary UPS Depth (mm)425
Primary UPS Height (mm)44
Primary UPS Width (mm)445
Rack Height1U
Shipping Dimensions (hwd / in.)5.30 x 21.20 x 22.40
Shipping Weight (lbs.)34.30
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)1.75 x 17.5 x 16.75
UPS Power Module Weight (kg)13.61
UPS Power Module Weight (lbs.)30
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  38
Battery Mode BTU / Hr. (Full Load)  545
AC Mode Efficiency Rating (100% Load)98%
COMMUNICATIONS
Communications Interface(1) DB9 Serial; (1) EPO (emergency power off); (1) Micro-USB; (1) Pre-installed network card; (1) RJ45 Network; (1) USB-A; (1) USB-B
Network Monitoring Port DescriptionIncludes pre-installed WEBCARDLX Network Management Card
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
EPO PortRJ11 interface jack with 4-meter cable included. Supports normally open and normally closed EPO systems
SNMP CompatibilitySNMP V1, V2c, V3
Network UPS Tools Compatibility
NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Network Speed10/100 Mbps
LINE / BATTERY TRANSFER
Transfer Time  5 milliseconds AC to DC; 1 millisecond DC to AC
Low Voltage Transfer to Battery Power (Setpoint)83
High Voltage Transfer to Battery Power (Setpoint)147
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here

Additional FAQs may be available on the SMART750RM1UN model support page.

Accessories

UPS Replacement Batteries
  Model Number Description
RBC64-1U | UPS Replacement Batteries RBC64-1U 1U UPS Replacement 24VDC Battery Cartridge (1 set of 4) for select Tripp Lite SmartPro UPS
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
E2MT | Management Hardware E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
E2MTDO | Management Hardware E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
E2MTHDI | Management Hardware E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUMH15 | Power Distribution Units (PDUs) PDUMH15 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15ft Cord, 1U Rack-Mount
PDUMH15AT | Power Distribution Units (PDUs) PDUMH15AT 1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMNH15 | Power Distribution Units (PDUs) PDUMNH15 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12ft Cord, 1U Rack-Mount, TAA
PDUMH15ATNET | Power Distribution Units (PDUs) PDUMH15ATNET 1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA
PDUMH15NET | Power Distribution Units (PDUs) PDUMH15NET 1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 5-15P, 100-127V Input, 12ft Cord, 1U Rack-Mount, TAA
Rack Accessories
  Model Number Description
4POSTRAILKIT1U | Rack Accessories 4POSTRAILKIT1U 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit
4POSTRAILKITWM | Rack Accessories 4POSTRAILKITWM 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks

Extended Warranties

Part Number Description
WEXT1G 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2G 2-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.