Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

TAA-Compliant SmartPro 120V 500VA 300W Line-Interactive UPS, 1U Rack/Tower, Network Card Options, USB, DB9 Serial

Model Number: SMART500RT1UTAA


  • Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
  • 500VA line-interactive 1U rack/tower UPS
  • 120V nominal output during brownouts as low as 90V
  • USB, RS232, EPO and slot for Network Management Card options
  • Front panel status LEDs; 1 switched output load bank
  • NEMA 5-15P input; 7 NEMA 5-15R outlets
  • To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SMART500RT1UTAA intelligent, line-interactive rack/tower uninterruptible power supply prevents data loss, downtime and equipment damage due to power outages, voltage fluctuations and transient surges. Requires only one rack space (1U) in a 2 or 4 post rack, with included accessories for upright tower placement. Large internal batteries offer 14.6 minutes half load runtime and 3.2 minutes at full load. Maintains regulated 120V nominal output without using battery power during brownouts as low as 90V. 500VA/300 watt power handling capability is compatible with networking, telecom and other sensitive electronic applications. Includes 6 UPS supported outlets with a single outlet load bank that can be individually controlled via software interface to reboot select equipment on demand or shed less significant loads to extend battery runtime for more critical equipment. Includes 1 surge-only outlet for peripherals not requiring battery backup.

Supports simultaneous remote monitoring of UPS and site power conditions via built-in USB and DB9 monitoring ports. PowerAlert UPS monitoring and unattended shutdown software is available via free download. Emergency Power Off (EPO) interface offers option for instantaneous power-off of UPS and connected equipment in the case of fire or emergency. Multi-function audible alarms and set of 5 front panel LEDs offer at-a-glance notification of UPS and line power status. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges and line noise. Attractive all-black color scheme.

Features

  • Federal Trade Agreements Act / TAA compliant for GSA schedule purchases
  • Tripp Lite SMART500RT1UTAA .5 kVA / 500VA / 300 watt line interactive UPS
  • 1U rack / tower compatible form factor
  • NEMA 5-15P input connection; 7 NEMA 5-15R output receptacles
  • Installed depth of only 11.8 in / 29.8 cm
  • Large internal batteries offer runtimes of 14.6 minutes at half load (250VA/150 watts) and 3.2 minutes at full load (500VA/300 watts)
  • Maintains regulated 120V nominal output during brownouts as low as 90V
  • Includes 6 UPS-supported outlets and 1 surge-only outlet
  • One of the UPS supported outlets is switched for remote load shedding or rebooting of an individual device
  • USB & Serial ports enable data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
  • Supports detailed monitoring of equipment load levels,self-test data, and utility power condition via built-in RS-232 and USB interfaces
  • Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX and SNMPWEBCARD
  • Supports Tripp Lite's WatchDog software application to restore operation to locked equipment through soft reboot of application, OS or hard power off/on reboot of connected equipment - ideal for unattended kiosk applications (requires optional WATCHDOGSW)
  • Emergency Power Off (EPO) interface with cable
  • Multi-function audible alarms and set of 5 front panel LEDs
  • Network-grade AC surge suppression
  • Field-replaceable, hot-swappable internal UPS batteries

Package Includes

  • SMART500RT1UTAA UPS System
  • Mounting hardware
  • Cabling for USB & DB9 monitoring and EPO switching
  • Instruction manual
TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332204134
UPS TypeLine-Interactive
OUTPUT
Output Volt Amp Capacity (VA)500
Output Watt Capacity (Watts)300
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-15%, +13%
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)6 UPS outlets, 1 surge-only outlet
Load Management Receptacles  One switchable single-outlet 5-15R load bank
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
Individually Controllable Load Banks  Yes
INPUT
Rated input current (Maximum Load)5.6A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers15A
UPS Input Cord Length (ft.)10
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Full Load Runtime (min.)  3.2 min. (300w)
Half Load Runtime (min.)  14.6 min. (150w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 4 hours from 10% to 90%
Internal UPS Replacement Battery Cartridge RBC62-1U 
Battery AccessBattery access door
Battery Replacement DescriptionHot-swappable, user replaceable batteries
Expandable RuntimeNo
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90
Undervoltage Correction  Input voltages between 90 and 108 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure, overload and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating567
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  567
AC Suppression Response Time  Instantaneous
PHYSICAL
Included Mounting Accessory DescriptionIncluded mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount; 2 post 19 inch rackmount
Minimum Required Rack Depth (inches)14.26
Primary Form FactorRackmount
Primary UPS Depth (mm)286
Primary UPS Height (mm)44
Primary UPS Width (mm)440
Rack Height1U
Shipping Dimensions (hwd / in.)15.40 x 4.80 x 22.10
Shipping Weight (lbs.)20.90
UPS Housing MaterialSteel
UPS Power Module Dimensions (hwd, in.)1.73 x 17.32 x 11.26
UPS Power Module Weight (kg)7.98
UPS Power Module Weight (lbs.)17.6
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  44
AC Mode Efficiency Rating (100% Load)96%
COMMUNICATIONS
Communications InterfaceUSB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network Management CardsSNMPWEBCARD; TLNETCARD; WEBCARDLX 
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)90
High Voltage Transfer to Battery Power (Setpoint)136
SPECIAL FEATURES
Grounding LugBack panel grounding lug
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesHot swappable batteries
CERTIFICATIONS
UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); TAA Compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Accessories

UPS Replacement Batteries
  Model Number Description
RBC62-1U | UPS Replacement Batteries RBC62-1U 1U UPS Replacement 12VDC Battery Cartridge for select Tripp Lite SmartPro UPS
Management Hardware
  Model Number Description
WATCHDOGSW | Management Hardware WATCHDOGSW WatchDog Service Monitoring / Reboot Software
SNMPWEBCARD | Management Hardware SNMPWEBCARD SNMP Management Accessory Card, SmartPro or SmartOnline UPS Systems
TLNETCARD | Management Hardware TLNETCARD SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems
WEBCARDLX | Management Hardware WEBCARDLX Web Management Accessory Card
ENVIROSENSE | Management Hardware ENVIROSENSE EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
Power Distribution Units (PDUs)
  Model Number Description
PDU1215 | Power Distribution Units (PDUs) PDU1215 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. Cord, 1U Rack-Mount
PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount
USB, Lightning & FireWire
  Model Number Description
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10 ft.
USB Cables
  Model Number Description
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10 ft.

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.