Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

25U SmartRack Shallow-Depth Rack Enclosure Cabinet with Doors, Side Panels and Heavy-Duty Casters

Model Number: SR25UBSD3


Ideal storage solution for shallow-depth audio/video components and smaller equipment installs in areas with limited floor space. Houses up to 3,000 lb. of standard rack-mounted equipment in 25U of rack space.
  • Accommodates shallow equipment up to 27 in. in depth
  • Houses up to 3,000 lb. of equipment
  • Allows ample airflow to keep equipment cool
  • Locks securely to help prevent damage or theft
  • Ships fully assembled and ready to deploy
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SR25UBSD3 25U SmartRack Shallow-Depth Rack Enclosure Cabinet houses equipment up to 27 inches in depth—ideal for storing shallow audio/video components and smaller equipment in areas with limited floor space. Constructed of steel with a resilient textured powder-coated finish, the SR25UBSD3 features adjustable mounting rails that accommodate up to 3,000 pounds of equipment in 25U of rack space.

To ensure your valuable equipment stays safe and secure, the side panels, reversible back door and reversible, removable front door lock to prevent unauthorized access. The front and rear doors are perforated, which allows air to flow freely through the rack to keep equipment cool. Vented top panels and an open bottom help remove warm air from the enclosure and draw in cool air by convention (they also support the installation of standard case fans, such as Tripp Lite’s SRFANROOF).

The SR25UBSD3 comes fully assembled with removable casters that let you roll the fully loaded enclosure to its desired location. Installing equipment within the enclosure is easy enough with its square mounting holes and numbered rack spaces. The front and rear vertical rails adjust in ¼-inch increments from 4 to 27 inches. Just unscrew the rails, slide them to the desired depth, and tighten the screws. The enclosure supports toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This makes cable routing to rack equipment easier and reduces clutter.

Features

Saves Valuable Workspace
  • Front and rear vertical mounting rails adjust from 4 in. to 27 in. deep to accommodate shallow equipment
  • Front and rear rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
  • Rack spaces numbered for easy reference
  • Perfect for areas with limited floor space—wiring closets, offices, classrooms, etc.
  • Houses up to 3,000 lb. of equipment in 25U of rack space

Keeps Important Equipment Secure
  • Side panels, reversible back door and reversible, removable front door lock tight
  • Removable side panels allow easy access to equipment for maintenance and replacement
  • Perforated front and rear doors allow generous airflow to keep equipment cool
  • 65+% open space in door perforation meets or exceeds server manufacturer requirements
  • Vented top panel and open bottom help remove warm air and draw in cool air
  • Compatible with airflow optimization accessories
  • Supports toolless button-mount 0U installation of compatible PDUs and cable managers

Easy Cable Access
  • Convenient cable access through top panel ports and open bottom
  • Panel removes in seconds without tools or disconnecting cables
  • Compatible with cable management accessories

Convenient Grounding System
  • All components grounded to steel frame
  • Multiple connections included for facility ground
  • Front and rear doors include quick-release ground wires

Fast Enclosure Installation
  • Ships fully assembled for quick deployment
  • Split rear door reduces clearance to let you place the enclosure close to a wall
  • Built-in baying tabs let you combine enclosures in a row
  • Can set center-to-center width at 24 in. (600 mm) to match standard data center floor tiles
  • Removable heavy-duty casters let you roll the fully loaded enclosure to its desired location
  • Removable levelers for positioning on uneven floors
  • Included stabilizing brackets help secure the enclosure in place

Meets Proper Compliance Standards
  • Meets all enclosure requirements toward PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SR25UBSD3 25U SmartRack Shallow-Depth Rack Enclosure Cabinet
  • (2) Side panels
  • (2) Side panel locks
  • Front door panel
  • (2) Rear door panels
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • (2) Hold-down brackets
  • Keys
  • Owner’s Manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332184696
Rack TypeEnclosure
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)19.25
Maximum Device Depth (in.)27
Minimum Device Depth (in.)4
Rack Height25U
Shipping Dimensions (hwd / in.)56.00 x 26.00 x 34.25
Shipping Weight (lbs.)220.00
Unit Dimensions (hwd / in.)50 x 23.63 x 32.6
Unit Weight (lbs.)190
Weight Capacity - Rolling (lbs.)3000
Weight Capacity - Stationary (lbs.)3000
Rack DepthShallow
SPECIAL FEATURES
Grounding LugFront and back door frames
Built-in Cable ManagementYes
CERTIFICATIONS
CertificationsUL60950; RoHS; CE; IP20 Protection Rating
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here

Additional FAQs may be available on the SR25UBSD3 model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLELADDER | Cable Management SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SRCABLETRAY | Cable Management SRCABLETRAY SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
SRCABLETRAYEXP | Cable Management SRCABLETRAYEXP SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY
Rack Cooling Equipment
  Model Number Description
SRFAN3U | Rack Cooling Equipment SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SRXFAN3U | Rack Cooling Equipment SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
Rack Cooling Accessories
  Model Number Description
SRFILTER | Rack Cooling Accessories SRFILTER SmartRack Enclosure Filter Kit
SR1UPANEL50 | Rack Cooling Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL200 | Rack Cooling Accessories SR1UPANEL200 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
Rack Accessories
  Model Number Description
SR1UPANEL50 | Rack Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SR1UPANEL200 | Rack Accessories SR1UPANEL200 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SRFILTER | Rack Accessories SRFILTER SmartRack Enclosure Filter Kit
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCAGENUTS1224 | Rack Accessories SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SRCOMBO | Rack Accessories SRCOMBO SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key
SREXTENDER | Rack Accessories SREXTENDER SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting depth
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)
SRSHELF2P1UTM | Rack Accessories SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lb/13.6 kg capacity; 12 in./305 mm depth)
SRSHELF2PDP | Rack Accessories SRSHELF2PDP 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 21 in. / 533.4 mm depth.)
SRSHELF2PTM | Rack Accessories SRSHELF2PTM SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lb/22.7 kg capacity; 18 in./457 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSTABILIZE | Rack Accessories SRSTABILIZE SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Resources & Downloads

support icon

Do you own a
SR25UBSD3

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.