Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Ultra Thin Toslink to Mini Toslink Digital Optical SPDIF Audio Cable, 2M (6.6 ft.)

Model Number: A104-02M


  • Connect your digital audio equipment to your home theater system
  • Ultra Thin cable is ideal for situations where space is at a premium
  • Superior-grade optical fiber and precision polished optical terminations
  • Best possible sound quality through digital fiber optic signals
  • Immune to all forms of EMI/RFI
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 2M (6.6-ft.) Ultra Thin Toslink to Mini Toslink Digital Optical Cable provides the ultimate in pure, digital audio quality. Using superior grade optical fiber, and precision polished optical connectors, Toslink cables offer a clean signal at even the most extreme volumes to give you a detailed, rich sound. Constructed of Ultra Thin cable, it's ideal for situations where space is at a premium.

Features

  • Connect your digital audio equipment to your home theater system
  • Ultra Thin cable is ideal for situations where space is at a premium
  • Digital Optical Fiber offers the best in Audio clarity
  • Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
  • Immune to all Electromagnetic and Radio-Frequency interference
  • Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables

System Requirements

  • Home Theater or Stereo equipment with Toslink/Mini Toslink capabilities

Package Includes

  • 2M (6.6-ft.) Ultra Thin Toslink to Mini Toslink Digital Optical Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189080
INPUT
Cable Length (ft.)6.6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 1TOSLINK (MALE)
Side B - Connector 1MINI TOSLINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyToslink/SPDIF
CERTIFICATIONS
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
A104-02M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.