Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets, 25-ft. Cord

Model Number: PS625HG20AOEM


Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care areas.
  • Approved for use in patient-care areas when properly mounted
  • Complies with UL 1363A specifications
  • Features six NEMA 5-20R-HG hospital-grade outlets
  • Features 25-ft. cord with NEMA 5-20P-HG hospital-grade plug
  • Mounts on a wide variety of surfaces

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The PS625HG20AOEM Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care areas, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-20P-HG hospital-grade plug and six NEMA 5-20R-HG hospital-grade outlets.

Anti-Microbial Protected with EPA Registered and FDA Compliant Silver Iconic Technology known to inhibit growth of Microbes on surfaces.

Two resettable built-in 20A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. Locking safety covers are integrated to protect unused outlets from debris and damage. Extra-long 25-foot 20A AC power cord gives you flexibility to roll the equipment where it’s most needed. Mounting tabs and flanges let you install the PS625HG20AOEM on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. All-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution in Any Medical Facility
  • Ideal for operating rooms, administrative areas, patient-care areas, therapy rooms and imaging environments
  • Attaches easily to IV poles, mobile carts, crash carts and mobile workstations
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications

Versatile Medical-Grade Solution
  • Six NEMA 5-20R-HG hospital-grade outlets provide consistent power
  • Extra-long 25-foot 20A AC power cord with NEMA 5-20P-HG hospital-grade plug lets you move the components where power is most needed
  • Rugged all-metal housing for long life in demanding environments

Premium Safety Features
  • Dual resettable built-in 20A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shutoff
  • Integrated locking safety covers keep debris away from unused outlets

Ready to Use Right from the Box
  • Mounting tabs and flanges let you install the unit on a wide variety of surfaces

Package Includes

  • PS625HG20AOEM UL 1363A Medical-Grade Power Strip with 6 20A Hospital-Grade Outlets
  • Owner’s Manual with maintenance requirements
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332189103
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)2400
Output Receptacles(6) 5-20R-HG
Circuit Breaker (amps)20
Overload Protection2 x 20amp breaker (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A, 120V
Input Cord Gauge Type12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-20P-HG
Input Cord Length (ft.)25
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Anti-Microbial ProtectedYes
ColorWhite
Color (AC Line Cord)White
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between end tabs = 330.20mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)38.7mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.40 x 4.00 x 7.10
Shipping Weight (lbs.)5.80
Unit Dimensions (hwd / in.)13.75 x 2.5 x 1.5
Unit Weight (lbs.)2.25
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
Power Strips
  Model Number Description
PSCLAMP | Power Strips PSCLAMP Mounting Clamp for Medical-Grade Power Strips
PSCLAMP2 | Power Strips PSCLAMP2 Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
PSHGCOVERKIT | Power Strips PSHGCOVERKIT Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips

Resources & Downloads

support icon

Do you own a
PS625HG20AOEM

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.