Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 at 60Hz, Up to 300 ft., TAA


Extends a VGA and audio signal to two sets of monitors and speakers up to 300-ft. from the source
  • Features dual VGA and audio ports for the connection of two sets of monitors and speakers
  • Works with a B132-002A-2 or B132-004A-2 Transmitter Unit to extend a VGA video and audio signal up to 300-ft. from the source
  • Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
  • Plug and play, no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B132-200A-SR

Have a Question?
Contact Us

Overview

Tripp Lite's B132-200A-SR Dual VGA with Audio over Cat5 Extender Receiver Unit is designed to work with Tripp Lite's B13 and B13 VGA with Audio over Cat5 Extender / Splitter Transmitter Units. Unlike the B13 Receiver Unit (which supports distances up to 1,000-ft.), or the B132-100A-MR (which supports distances up to 750-ft.) the B132-100A-SR is a cost effective solution for distances up to 300-ft. It extends a 1440 x 900 video and audio signal up to 150-ft. from the source, or a 1024 x 768 video and audio signal up to 300-ft. It also features dual VGA and audio ports for the connection of two sets of monitors and speakers. An Equalization control is provided to adjust the video image. Audio connections are made with standard 3.5 (not included). Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Features dual VGA and audio ports for the connection of two sets of monitors and speakers
  • Works with a B13 or B13 Transmitter Unit to extend a VGA video and audio signal up to 300-ft. from the source
  • Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
  • 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N20 Cat6 cables) is required to achieve maximum distance and resolution
  • Features a built-in equalization control to adjust the video image
  • All operating systems supported
  • Plug and play; no software or drivers required
  • HDCP and EDID compliant
  • Ideal for digital signage installations for retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

 

Package Includes

  • B132-200A-SR
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Screwdriver for EQ adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185570
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 7.20
Shipping Weight (lbs.)1.10
Unit Dimensions (hwd / in.)1.1 x 4.5 x 2.5
Unit Weight (lbs.)0.5
COMMUNICATIONS
Max 1024 x 768 Range (ft)300
Max 480P Range (ft)300
Max 1440 x 900 Range (ft)150
Max 480i Range (ft)300
Max 640 x 480 Range (ft)300
Max 800 x 600 Range (ft)300
Max 720P Range (ft)150
CONNECTIONS
Ports2
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1(2) HD15 (FEMALE)
Side B - Connector 2(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
CERTIFICATIONS
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Copper Network Cables
  Model Number Description
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
B132-002A-2 | Digital Signage & Audio/Video B132-002A-2 2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA
B132-004A-2 | Digital Signage & Audio/Video B132-004A-2 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA
B132-008A-2 | Digital Signage & Audio/Video B132-008A-2 8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft., TAA
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.
Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.

Resources & Downloads

support icon

Do you own a
B132-200A-SR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.