Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA with Audio over Cat5/Cat6 Extender, Receiver, USB-Powered, 1440x900 at 60Hz, Up to 300 ft., TAA

Model Number: B132-100A-SR


Extends a VGA video and audio signal up to 300-ft. (91M) from the source
  • Works with a B132-002A-2 or B132-004A-2 Transmitter Unit to extend a VGA video and audio signal up to 300-ft. from the source
  • Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
  • Power is supplied via the included USB Micro-B cable; no external power supplies required
  • Plug and play, no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's B132-100A-SR VGA with Audio over Cat5 Extender Receiver Unit is designed to work with Tripp Lite's B13 and B13 VGA with Audio over Cat5 Extender / Splitter Transmitter Units. Unlike the B13 Receiver Unit (which supports distances up to 1,000-ft.), or the B132-100A-MR (which supports distances up to 750-ft.) the B132-100A-SR is a cost effective solution for distances up to 300-ft. It extends a 1440 x 900 video and audio signal up to 150-ft. from the source, or a 1024 x 768 video and audio signal up to 300-ft. Power is supplied via the included USB Micro-B cable, with no external power supply required. Connect the included Micro-B cable between the Receiver and a USB port on a computer, monitor, or USB wall charger, such as the Tripp Lite UAC. It also features equalization and gain controls to adjust the video image. Audio connections are made with standard 3.5 (not included). Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Works with a B13 or B13 Transmitter Unit to extend a VGA video and audio signal up to 300-ft. from the source
  • Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
  • 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N20 Cat6 cables) is required to achieve maximum distance and resolution
  • Power is supplied via the included USB Micro-B cable; no external power supply required
  • Features built-in equalization and gain controls to adjust the video image
  • All operating systems supported
  • Plug and play; no software or drivers required
  • HDCP and EDID compliant
  • Ideal for digital signage installations for retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B132-100A-SR
  • USB Micro-B cable
  • Screwdriver for EQ/Gain adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185563
PHYSICAL
ColorWhite; Black
Shipping Dimensions (hwd / in.)6.14 x 4.80 x 1.30
Shipping Weight (lbs.)0.37
COMMUNICATIONS
Max 1024 x 768 Range (ft)300
Max 480P Range (ft)300
Max 1440 x 900 Range (ft)150
Max 480i Range (ft)300
Max 640 x 480 Range (ft)300
Max 800 x 600 Range (ft)300
Max 720P Range (ft)150
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 23.5MM (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
CERTIFICATIONS
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

When video images are transmitted over cable, skew is a distortion in the image caused by the late arrival of one or more of the color signals. The delayed color signal is shifted to the right of other colors in the image, resulting in poor image quality. Skew is caused when high-resolution video signals are transmitted long distances over twisted pair cables. If the rate of twist varies between the pairs, each pair may be a different length and this can cause skew. A zero-skew cable is specifically designed for video transmission and has twisted pairs that are exactly the same length so the red, green and blue signals of the video arrive at exactly the same time.

Additional FAQs may be available on the B132100ASR model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Copper Network Cables
  Model Number Description
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
B132-002A-2 | Digital Signage & Audio/Video B132-002A-2 2-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, Up to 1000 ft., TAA
B132-004A-2 | Digital Signage & Audio/Video B132-004A-2 4-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, Up to 1000 ft., TAA
B132-008A-2 | Digital Signage & Audio/Video B132-008A-2 8-Port VGA + Audio over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter with EDID, Up to 1,000 ft., TAA
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft.
P502-010 | Digital Signage & Audio/Video P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
P504-010 | Digital Signage & Audio/Video P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft.
USB, Lightning & FireWire
  Model Number Description
UR05C-003-RARB | USB, Lightning & FireWire UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right-Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RB | USB, Lightning & FireWire UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-UARB | USB, Lightning & FireWire UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
USB Cables
  Model Number Description
UR05C-003-UARB | USB Cables UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RB | USB Cables UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RARB | USB Cables UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right-Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.

Resources & Downloads

support icon

Do you own a
B132-100A-SR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.