Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 10 ft., Black

Model Number: P022-010


10-foot extension cord connects two devices with 5-15P/5-15R power connectors or extends your existing power connection.
  • Recommended for powering computers, monitors and other essential peripherals
  • Adds 10 ft. to your existing connection to provide more flexibility in placing devices
  • Ideal replacement for worn-out or missing 10 ft. extension cord
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

10-Foot Extension Cord Connects Computers, Printers, Servers and Other Equipment
This power extension cable is designed for small data center or office workstation applications that do not require a heavy-gauge connection. With a NEMA 5-15P plug on one end and a NEMA 5-15R receptable on the other, this cord can be used to power a computer, printer or monitor; attach a rack server to a UPS system or PDU; or extend an existing connection up to 10 feet. The 10-foot length allows you great flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 10 ft. away in your data center
  • Extend an existing power connection up to 10 ft. to more easily place a device or reach a power source away from your workstation
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P022-010 Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 10 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185884
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)10
Voltage Compatibility (VAC)120
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)9.98 x 7.09 x 0.50
Shipping Weight (lbs.)0.70
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.