Share Product
EVEN FOR THE EXPERTS
Let us help.
If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
EVEN FOR THE EXPERTS
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
Contact a 3-Phase Product Specialist
TECHNOLOGY IS COMPLICATED
Let us help.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
Contact a Healthcare Applications Specialist
Don't see your reseller listed? Let Us Help!
Prices are in US Dollars
Updated daily
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
How to Order Services for Your Eaton Product
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
contact an Eaton Service Specialist
All Images
Download
Thumbnail JPEG
Small JPEG
Medium JPEG
Large JPEG
XL JPEG
|
Cisco Compatibility
The Cisco Compatible logo signifies that Eaton's product has undergone interoperability testing by Eaton together with Cisco and a third-party test house based on testing criteria set by Cisco. Eaton is solely responsible for the support and warranty of its product. Cisco makes no warranties, express or implied, with respect to Eaton's product or its interoperation with the listed Cisco product(s) and disclaims any implied warranties of merchantability, fitness for a particular use, or against infringement.
Cisco, the Cisco logo, and Cisco Systems are trademarks or registered trademarks of Cisco Systems, Inc. and/or its affiliates in the United States and certain other countries.
Create New List
Add to List
7.5" Nylon Cable Ties - 100-Pack
Part Number: P352-07N-100
7.5" Nylon Cable Ties - 100-Pack
Part Number: P352-07N-100
- 100-Pack of 7.5" Nylon Cable Ties
- Simply zip up the cable tie, and clip off the remainder for a clean installation
- Keeps cable bundles manageable and organized
- Provides a minimum tensile strength of 40 lbs. (18 kg.)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 100 Pack of Nylon Cable Ties is the must-have accessory for keeping bundles of cables manageable. At 7.5 inches long, just zip up the cable tie and clip off the remainder for a clean, organized installation. Provides a minimum tensile strength of 40 pounds (18 kilograms).
Specifications
OVERVIEW
UPC Code | 037332184450 |
Accessory Type | Cable Ties |
Accessory Class | Networking Accessories |
PHYSICAL
Color | Gray |
Cable Jacket Color | Gray |
Cable Length (in.) | 7.5 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.11 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P35207N100 model support page.
Similar Products
P350-10N-10
Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack
N2LOCK-010-YW
Universal RJ45 Plug Locks, Yellow, 10 Pack
N042E-WHMR
Color Ring for European-Style Insert, 22.5 x 45 mm, Black
N042E-WMR
Color Ring for European-Style Insert, 45 x 45 mm, Black
N206-WK01-IND
Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA
N234-MI-1005
Ethernet Network Isolator, Hospital-Grade, RJ45 for Patient Care Vicinity, IEC 60601-1
N237A-F18N-WHSH
Cat6a Keystone Jack Cable Assembly - Shielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue
N237A-P18N-WHSH
Cat6a Junction Box Cable Assembly - Surface Mount, Shielded, PoE+, RJ45/110 Punchdown, 18-in. (45.72 cm), Blue
N237-F18N-WHSH
Cat6 Keystone Jack Cable Assembly - Unshielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue
N237-P18N-WHSH
Cat6 Junction Box Cable Assembly - Surface Mount, Unshielded, PoE+, RJ45/110 Punchdown, 18-in. (45.72 cm), Blue
N2LOCK-KEY-RD
Security Key for RJ45 Plug Locks and Locking Inserts, Red, 2 Pack
N2LPLUG-010-YW
Universal RJ45 Locking Inserts, Yellow, 10 Pack
N785-CH12
12-Slot Media Converter Chassis for Select N784-H and N785-H Models, 3U Rack Mount
N785-CH75W-AC
AC Power Supply for N785-CH12 Media Converter Chassis, 75W
Documents & Downloads
Product Literature
Product Images
Recently Viewed
Product Page Feedback
If you need immediate assistance, please contact us.
Protecting Your Privacy
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.