Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Laptop Dual Head Docking Station - HDMI and DVI Video, Audio, USB Hub Ports and Ethernet

Model Number: U342-DHG-402


Connect the dock to a single USB 3.0 port on your Laptop computer to add HDMI, DVI, Audio, and Gigabit Ethernet
  • Add multiple ports to your laptop via one USB 3.0 connection
  • Backward compatible to USB 2.0 and 1.1
  • Windows 7 and later compatible, Windows 10
  • Mac OS 10.8.5 and later compatible, Mac 10.11
  • Compatible with Ubuntu 14.04.2
  • 3-year limited warranty

Overview

Tripp Lites U342-DHG-402, Universal USB 3.0 Laptop Docking Station, adds DVI, HDMI, Audio, Ethernet , and additional USB 3.0 and USB 2.0 ports to a laptop computer, all from a single device and over a single SuperSpeed USB 3.0 connection.

The universal docking station features two independent external monitor outputs (HDMI, DVI) that can be separately used to expand or mirror your computer's main desktop. Both HDMI and DVI outputs provided by the docking station supports video resolutions up to 1920x1200 .

An all-in-one solution, the universal laptop docking station combines USB 2.0 and USB 3.0 hubs, headphone and microphone audio connectors and a Gigabit Ethernet RJ45 port into a single docking station, making it the perfect accessory for enhancing laptop capability for users who need to connect and manage multiple devices at home or at the office.

Features

  • USB 3.0 is 10 times faster than USB 2.0 and supports data transfer rates of up to 5 Gbps
  • Backward compatible with USB 2.0 and 1.1
  • DVI-I and HDMI ports for connection of external monitors
  • A VGA monitor can be connected to the DVI-I port using a DVI-to-VGA adapter, such as a Tripp Lite P556-Series ca
  • A DVI monitor can be connected to the HDMI port using an HDMI-to-DVI adapter, such as a Tripp Lite P566-Series ca
  • Supports video resolutions of up to 2048 x 1152
  • Automatically resumes operation from hibernation and suspend modes
  • Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
  • IEEE 802.3az (Energy Efficient Ethernet) compliant
  • Supports full duplex and half duplex operations
  • Supports IPv4 and IPv6 pack Checksum Offload Engine (COE) to reduce CPU loading
  • Supports Wake-on LAN, VLAN tagging and Auto-MDIX
  • Two USB 3.0 and four USB 2.0 hub ports for connection of additional USB peripherals
  • One USB 3.0 port supports USB Battery Charging (BC) specification 1.2, allowing it to provide 1.5 amps of power for faster charging of mobile devices
  • 3.5 mm Mini Stereo jacks for connection of speaker and microphone
  • Compatible with Windows 7 and later, Windows 10
  • Compatible with Mac OS 10.8.5 and later, Mac 10.11

System Requirements

  • Windows® 7 / Windows 10 (32- and 64-bit), 8 (32- and 64-bit), 8.1 (32- and 64-bit) or 10 (32- and 64-bit)
  • Mac OS X 10.8.5 and later, Mac 10.11
  • Available USB port (USB 3.0 required for USB 3.0 speeds)
  • VGA*, DVI or HDMI monitor
  • 1.6 GHz Single Core processor (DVD playback on the add-on monitor requires a 2.0 GHz Dual Core processor)
  • 1 GB RAM
  • 30 MB of available disk space ( * Requires a DVI-VGA adapter, such as Tripp Lite P556- Seris cable )

Package Includes

  • U342-DHG-402
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.8A; Output: 5V, 4A) – 6 ft.
  • USB 3.0 A/B Cable – 3 ft.
  • Driver CD
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182586
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.8A
External Power Supply Output Specs (V / A)5V / 4A
External Power Supply Cord Length (ft.)6
External Power Supply DC Barrel Connector SpecsOD: 4.75 x 1.7 x 9.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; RoHS
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power), Green (USB)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)4.10 x 8.40 x 5.10
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)1.2 x 7.4 x 3 (Base is 2.8 x 5)
Unit Packaging TypeBox
Unit Weight (lbs.)1.30
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity0% to 90 RH, Non-Condensing
BTUs  15.4 BTU/Hr
Power Consumption (Watts)4.5
Power Provided to Connected Device(s)5V 1.5A (7.5W) Output per BC 1.2 USB Port, 5V 0.9A (4.5W) Output per USB 3.0 Port, 5V 0.5A (2.5W) Output per USB A Ports
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3az
CONNECTIONS
Ports9
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 3DVI-I (FEMALE)
Side B - Connector 4RJ45 (FEMALE)
Side B - Connector 5(4) USB A (FEMALE)
Side B - Connector 6(2) 3.5MM (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution2048 x 1152 @60Hz
HDMI Specification1.3
HDCP Specification1.3
USB SpecificationUSB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
Auto MDIX Support  Yes
Full Duplex Support  Yes
Remote Wakeup SupportYes
TechnologyCat5/5e; Cat6; DVI; HDMI; Stereo Audio; USB; USB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 5-ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 10-ft.
N201-015-BK | Network Cables & Adapters N201-015-BK Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Black, 15-ft.
Digital Signage & Audio/Video
  Model Number Description
P312-001 | Digital Signage & Audio/Video P312-001 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1-ft.
P312-006 | Digital Signage & Audio/Video P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6-ft.
P312-010 | Digital Signage & Audio/Video P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3-ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3-ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
U342-SHG-001 | Digital Signage & Audio/Video U342-SHG-001 USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet
USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3-ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3-ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR022-010 | USB, Lightning & FireWire UR022-010 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10-ft.
UR050-003 | USB, Lightning & FireWire UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006 | USB, Lightning & FireWire UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-ft.
UR050-010 | USB, Lightning & FireWire UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10-ft.
U342-SHG-001 | USB, Lightning & FireWire U342-SHG-001 USB 3.0 SuperSpeed HDMI / VGA Mini Docking Station with Gigabit Ethernet
USB Cables
  Model Number Description
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR022-010 | USB Cables UR022-010 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10-ft.
UR050-003 | USB Cables UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006 | USB Cables UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-ft.
UR050-010 | USB Cables UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.