Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel, RJ45 Ethernet

Model Number: N254-024-6A


Manages and organizes Cat6a input and output cable connections in your high-density 10 Gbps Ethernet network. Features RJ45 coupler jacks, so no 110 punchdown termination is required.
  • Meets or exceeds Cat6a specifications
  • 24 RJ45 coupler jacks on both sides
  • Cable management bar keeps patch cables organized
  • Rated for 10 Gbps Ethernet data transfer speeds
  • Mounts into 1U of EIA-standard 19 in. racks
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The N254-024-6A 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel meets or exceeds Cat6a specifications and works with USOC, T568A and T568B wiring to comply with industry standards. Fully rated for 10 Gbps Ethernet data transfer speeds, this low-profile patch panel manages and organizes the cabling in your high-density network. No 110 punchdown termination is required. Just plug your Cat6a cables into the 24 RJ45 coupler jacks on both sides of the panel. The detachable cable management bar keeps patch cables neat, tidy and efficiently organized on the back of the panel. Ports are clearly numbered and labeled to help you identify connections. Mounts easily into 1U of an EIA-standard 19-inch rack. Grounding wire included. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Manages and Organizes High-Density Network Cabling
  • Meets or exceeds Cat6a specifications
  • Works with USOC, T568A and T568B wiring to comply with industry standards
  • Fully rated for 10 Gbps Ethernet data transfer speeds

Top-Quality Performance and Efficiency
  • 24 RJ45 coupler jacks on both the front and rear
  • Ports are numbered and labeled for easy connection identification
  • Low-profile form factor requires no 110 punchdown termination

Cable Management Bar on Rear
  • Detachable bar keeps patch cables neat, tidy and organized

Quick, Easy Installation
  • Mounts easily in 1U of EIA-standard rack
  • Includes grounding wire

TAA-Compliant for GSA Schedule Purchases
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases

Package Includes

  • N254-024-6A 24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel
  • Detachable cable management bar
  • Grounding wire
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189974
PHYSICAL
Shipping Dimensions (hwd / in.)19.69 x 2.91 x 2.76
Shipping Weight (lbs.)2.20
CONNECTIONS
Ports24
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N254-024-6A

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.