Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to DVI Cable, Digital Monitor Adapter Video Coneverter Cable (HDMI to DVI-D M/M), 20 ft.

Model Number: P566-020


Creates a pure digital connection between a DVI-enabled computer and a HDMI-enabled display or TV
  • Premium Double Shielded Digital Video Cable
  • Gold plated connectors provide low-loss
  • Bandwidth up to 5Gbps
  • DVI - HDMI, 20-ft.

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 20-ft. DVI - HDMI ( High Definition Multimedia Interface ) cable allows interconnection between digital display devices, such as DTV's ( Digital Television ), Plasma displays, LCD TV's, and projectors, to Digital source devices, such as Digital Set-Top boxes, DVD/DVD-R players, and AV receivers. HDMI DTV's will display video received from existing DVI-equipped products, and DVI-equipped TVs will display video from HDMI sources. HDMI technology uses a much more compact and user-friendly connector than the existing DVI connector. The HDMI specification handles higher-bandwidth, uncompressed video, and multi-channel digital audio, all in one neat cable solution. (DVI-HDMI cable supports digital video only).

Features

  • 20-ft. DVI to HDMI Adapter Cable
  • Creates a pure digital connection between a DVI-enabled computer and a HDMI-enabled display or TV
  • Gold plated connectors provide optimal signal transfer
  • Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
  • Impedance matched twisted pair construction reduces cross-talk and interference

Package Includes

  • 20-ft. HDMI to DVI Gold Digital Video Cable (HDMI-M / DVI-M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186010
INPUT
Cable Length (ft.)20
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.82
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.