Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in.

Model Number: P941-12I


  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Up connectors
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's signal cables connect any high speed Serial ATA (SATA) device to a Serial ATA (SATA) controller. SATA delivers two significant benefits: it support much higher data transfer rates (up to 6.0 Gbps...backward compatible to 1.5Gbps), and the narrow cable design helps improve internal air flow. Perfect for the desktop or server that has multiple drives. These cables feature 7-pin straight/7-pin right-angle up connectors and offer easy installation.

Features

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Up connectors
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI

System Requirements

  • SATA device
  • SATA controller
  • Data transfer rates are dependent upon the version of SATA supported by your device and controller

Package Includes

  • Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Up) 12-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184399
INPUT
Cable Length (ft.)1
Cable Length (in.)12
Cable Length (cm)30.48
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 17 PIN SATA STRAIGHT (MALE)
Side B - Connector 17 PIN SATA (MALE) - RIGHT ANGLE UP
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P941-12I

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.