Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Down), 24-in.

Model Number: P942-24I


  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Down connectors
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's signal cables connect any high speed Serial ATA (SATA) device to a Serial ATA (SATA) controller. SATA delivers two significant benefits: it support much higher data transfer rates (up to 6.0 Gbps...backward compatible to 1.5Gbps), and the narrow cable design helps improve internal air flow. Perfect for the desktop or server that has multiple drives. These cables feature 7-pin straight/7-pin right-angle down connectors and offer easy installation.

Features

  • Connect your high-speed Serial ATA device to a Serial ATA controller
  • Features 7Pin Straight and 7Pin Right-Angle Down connectors
  • Angled connector ideal for situations in which space is at a premium, and reduces stress / excessive bending on the cable
  • SATA III (6Gbps) / SATA II (3Gbps) / SATA I (1.5Gbps) Compliant
  • Cable is shielded to protect against EMI/RFI

System Requirements

  • SATA device
  • SATA controller
  • Data transfer rates are dependent upon the version of SATA supported by your device and controller

Package Includes

  • Serial ATA (SATA) Right Angle Signal Cable (7Pin/7Pin-Down) 24-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184405
INPUT
Cable Length (ft.)2
Cable Length (in.)24
Cable Length (cm)60.96
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.06
CONNECTIONS
Side A - Connector 17 PIN SATA STRAIGHT (MALE)
Side B - Connector 17 PIN SATA (MALE) - RIGHT ANGLE DOWN
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P942-24I

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.