Part Number: P581-010-VGA
This Model has been retired and replaced by P581-010-VGA-V2. More information for the P581-010-VGA is available on the model support page
Overview
Tripp Lite's P581-010-VGA allows you to connect a desktop or laptop computer with a Displayport port to a VGA monitor. All in one 10-ft. (3.05 m) cable design with inline signal converter requires no additional adapters or software....plug-and-play. It features a low profile VGA connector that fits neatly into the available monitor space, without jamming between the wall and the back of the display or impeding neighboring connectors. Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p). Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.
Features
- 10-ft. (3.05 m) Displayport Male to VGA Male cable
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) DisplayPort output
System Requirements
- VGA Monitor
- Computer with Displayport
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P581-010-VGA-V2
Package Includes
- 10-ft. (3.05 m) Displayport to Active VGA Cable, M/M
Specifications
OVERVIEW
UPC Code | 037332187796 |
Technology | VGA/SVGA; DisplayPort |
Cable Type | Active |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.31 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images