Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

16-Port Gigabit Ethernet Switch with 8 Outlet PDU

Model Number: NSU-G16


Combines a Basic PDU and an Unmanaged 16-Port Gigabit Ethernet Switch in a single, space-saving 1U rack-mount design.
  • Combines a Basic PDU and an Unmanaged 16-Port Gigabit Ethernet Switch in only 1U or rack space
  • Ideal for racks with limited space such as wall-mount racks
  • 1.44kW 12A 120V Basic Power Distribution Unit (PDU) with 8 NEMA 5-15R AC outlets
  • 16-port Gigabit Ethernet Switch, Auto-Negotiable, Plug-and-Play Functionality
  • Low power consumption with Green Ethernet Technology
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's NSU-G16 combines a 1.44kW single-phase 120V Basic Power Distribution Unit (PDU) with an Unmanaged 16-Port Gigabit Ethernet Switch for an all-in-one 1U rack-mount solution. It is perfect for racks in smaller, distributed networks where space is at a premium by providing both power and Ethernet connectivity in only 1U of rack space. The power distribution unit supplies continuous AC power from a connected UPS system or alternate source and contains 8 NEMA 5-15R outlets allowing you to power critical IT equipment. The Gigabit Ethernet Network Switch has 16 RJ45 ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for true “plug and play” capability. Utilizing Green Ethernet technology, power consumption is automatically lowered by (i) turning off Ethernet ports not in use or connected to a shutdown computer, and (ii) detecting the connected network cable lengths to adjust the power usage to only what is necessary. Constructed of heavy-duty steel housing, the NSU-G16 has a rugged design built for years of reliable performance.

Features

Tripp Lite's NSU-G16 combines a 1.44kW single-phase 120V Basic Power Distribution Unit (PDU) with an Unmanaged 16-Port Gigabit Ethernet Switch for an all-in-one 1U rack-mount solution.

Power Distribution Unit (PDU):
  • 1.44kW 12A 120V Basic Power Distribution Unit
  • 8 NEMA 5-15R AC outlets
  • NEMA 5-15P input plug; 6 ft. line cord
  • 12 Amps

Unmanaged Ethernet Switch:
  • 16 RJ45 Gigabit Ethernet ports
  • Auto-negotiable 10/100/1000 Mbps Ethernet on all ports selects port speed automatically based on the capabilities of the client
  • Auto MDI/MDIX crossover detection provides true, plug-and-play functionality
  • 32 Gbps switching capacity at Full-Duplex
  • Store-and-Forward switching method
  • 2Mb RAM for data buffering
  • 8K address MAC address table
  • Supports Jumbo Frames up to 9216 Bytes
  • Power ON/OFF LED illuminates to indicate that the switch is receiving power
  • RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
  • Compliant with IEEE 802.3ab (1000BASE-T GbE), IEEE 802.3u (100BASE-TX Fast Ethernet), IEEE 802.3i (10BASE-T Ethernet), IEEE 802.3x (Full Duplex/Flow Control), IEEE 802.3 (NWAY Auto-Negotiation), 802.3ac (VLAN) and 802.3az (Energy Efficient Ethernet)

Power Management:
  • Using Green Ethernet technology, energy efficiency is maximized by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) adjusting power usage relative to network cable lengths

Rack-mount Configuration:
  • 1U Horizontal 19-inch rackmount
  • Constructed of heavy-duty steel housing

Package Includes

  • NSU-G16
  • Rack-mount hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184016
PDU TypeBasic
OUTPUT
Output Circuit Breakers12A
Output Receptacles(8) 5-15R
INPUT
Electrical ConsumptionPDU supports up to 12A total; Network switch consumes up to 10 watts
PDU Input Voltage100; 120; 127
Maximum Input Amps12
PDU Plug TypeNEMA 5-15P
Input PhaseSingle-Phase
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower LED (Green for Power On), (x2) RJ-45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
PHYSICAL
ColorBlack
Minimum Required Rack Depth (inches)11.4
PDU Form FactorHorizontal (1U)
Primary Form FactorRackmount
Shipping Dimensions (hwd / in.)4.40 x 12.40 x 21.00
Shipping Weight (lbs.)7.40
Unit Dimensions (hwd / in.)1.71 x 18.66 x 8.4
Unit Weight (lbs.)6
ENVIRONMENTAL
Storage Temperature Range14 to 158 F (-10 to 70 C)
Relative Humidity5 to 95% RH, Non-Condensing
Operating Elevation (ft.)10,000
Operating Temperature32 to 104 F (0 to 40 C)
Operating Elevation (m)3,000
CONNECTIONS
Ports16
Network Switch Ports(16) 10/100/1000 (RJ45)
CERTIFICATIONS
ApprovalsUL 60950-1, CAN/CSA-C22.2 No. 60950-1, FCC Part 15 Class A, RoHS 2 (with exemptions), REACH
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

Gigabit Ethernet provides 10X the performance of Fast Ethernet technology. Gigabit Ethernet provides data throughput of up to 1 Gigabit/second, while Fast Ethernet delivers only 100 Mbits/second. Installation of Gigabit Ethernet technologies helps future proof network installations and ensures higher internal network performance.
Yes, however, in an application where managed switches are required, such as I/O over Ethernet, it is advisable to use all managed switches. Large networks, more than 10 devices ( PLCs, HMIs, drives, etc. ) should use only managed switches for multicast control and diagnostics.

Additional FAQs may be available on the NSUG16 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N125-007-GY | Network Cables & Adapters N125-007-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 7 ft.
N125-010-GY | Network Cables & Adapters N125-010-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 10 ft.
N125-025-GY | Network Cables & Adapters N125-025-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 25 ft.
N125-050-GY | Network Cables & Adapters N125-050-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 50 ft.
N200-001-BL | Network Cables & Adapters N200-001-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 1 ft.
N200-003-BL | Network Cables & Adapters N200-003-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft.
N200-005-BL | Network Cables & Adapters N200-005-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft.
N200-010-BL | Network Cables & Adapters N200-010-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft.
N200-015-BL | Network Cables & Adapters N200-015-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 15 ft.
N200-025-BL | Network Cables & Adapters N200-025-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N201-001-BK | Network Cables & Adapters N201-001-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 1 ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-014-BK | Network Cables & Adapters N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
N201-025-BK | Network Cables & Adapters N201-025-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft.
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
Copper Network Cables
  Model Number Description
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N201-025-BK | Copper Network Cables N201-025-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 25 ft.
N201-014-BK | Copper Network Cables N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 14 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft.
N201-005-BK | Copper Network Cables N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 5 ft.
N201-001-BK | Copper Network Cables N201-001-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 1 ft.
N200-025-BL | Copper Network Cables N200-025-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N200-015-BL | Copper Network Cables N200-015-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 15 ft.
N200-010-BL | Copper Network Cables N200-010-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 10 ft.
N200-005-BL | Copper Network Cables N200-005-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 5 ft.
N200-003-BL | Copper Network Cables N200-003-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft.
N200-001-BL | Copper Network Cables N200-001-BL Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 1 ft.
N125-050-GY | Copper Network Cables N125-050-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 50 ft.
N125-025-GY | Copper Network Cables N125-025-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 25 ft.
N125-010-GY | Copper Network Cables N125-010-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 10 ft.
N125-007-GY | Copper Network Cables N125-007-GY Cat6 Gigabit Molded Shielded STP Ethernet Cable (RJ45 M/M), Gray, 7 ft.
Power Cords
  Model Number Description
P006-003 | Power Cords P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft., Black
P006-004 | Power Cords P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Black
P006-004-BL | Power Cords P006-004-BL Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Blue Plugs
P006-004-GN | Power Cords P006-004-GN Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Green Plugs
P006-004-RD | Power Cords P006-004-RD Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Red Plugs
P006-004-YW | Power Cords P006-004-YW Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft., Yellow Plugs
P006-006 | Power Cords P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13LA | Power Cords P006-006-13LA Computer Power Cord, NEMA 5-15P to Left Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
P006-006-13RA | Power Cords P006-006-13RA Computer Power Cord, NEMA 5-15P to Right Angle C13 - 10A, 125V, 18 AWG, 6 ft., Black
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.