Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps

Model Number: B078-101-USB2


  • Needed to connect a USB Server to a NetCommander Cat5 IP KVM switch, with virtual media support
  • Supports virtual media data transfer rates up to 12Mbps
  • Easy to install; no software needed
  • No power supply required
  • Allows a maximum distance of 100ft from KVM to computer/server via Shielded Cat5e/6 cable
  • Package includes a 5-ft. Cat5e Shielded Patch Cable'
  • Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

The Tripp Lite NetCommander USB Server Interface Unit (SIU) with Virtual Media support connects to the HD15 port and USB ports on a computer/server, and converts them to a single RJ45 connector. Shielded Cat5e/6 patch cable can then be used to connect the server to the switch ports on a Tripp Lite NetCommander Cat5 IP KVM switch. A 5-ft. Cat5e Shielded patch cable is included with the product. Supports Virtual Media, with data transfer rates up to 12Mbps. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Needed to connect a USB Server to a NetCommander Cat5 IP KVM switch, with virtual media support
  • Supports virtual media data transfer rates up to 12Mbps
  • Easy to install; no software needed
  • No power supply required
  • Allows a maximum distance of 100-ft. from KVM to computer/server via Shielded Cat5e/6 cable
  • Package includes a 5-ft. Cat5e Shielded Patch Cable
  • To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N
  • Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Server or CPU with a HD15 port and (x2) USB ports
  • NetCommander Cat5 IP KVM Switch (Note: Not compatible with all NetCommander Cat5 IP KVM switches. Contact Tripp Lite Technical Support for information on your model)
  • To ensure proper functionality, shielded Cat5e/6 cable must be used with the B078-101-USB2
  • To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N

Package Includes

  • B078-101-USB2 USB Server Interface Unit with Virtual Media Support
  • 5-ft. Cat5e Shielded Patch Cable
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180025
INPUT
Bus Powered  Yes
Product Length (ft.)1.3
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGREEN (RECEIVING POWER), ORANGE (SELECTED AS ACTIVE PORT)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.50 x 7.00 x 10.00
Shipping Weight (lbs.)0.45
Unit Packaging TypePolybag
Unit Weight (lbs.)0.24
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 2(2) USB A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceVGA
FEATURES & SPECIFICATIONS
Driver RequiredNo
Recommended Category CableN105 - SERIES CAT5E SHIELDED CABLES
TechnologyCat5/5e; USB; VGA/SVGA
REMOTE ACCESS
Virtual Media Speed  Up to 12 Mbps
CERTIFICATIONS
CertificationsTested to EN55022/EN55024, CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N105-007-GY | Network Cables & Adapters N105-007-GY Cat5e 350MHz Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 7-ft.
N105-010-GY | Network Cables & Adapters N105-010-GY Cat5e 350MHz Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 10-ft.
N105-025-GY | Network Cables & Adapters N105-025-GY Cat5e 350MHz Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 25-ft.
N105-050-GY | Network Cables & Adapters N105-050-GY Cat5e 350MHz Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 50-ft.
N105-100-GY | Network Cables & Adapters N105-100-GY Cat5e 350MHz Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 100-ft.
N125-007-GY | Network Cables & Adapters N125-007-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 7-ft.
N125-010-GY | Network Cables & Adapters N125-010-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 10-ft.
N125-025-GY | Network Cables & Adapters N125-025-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 25-ft.
N125-050-GY | Network Cables & Adapters N125-050-GY Cat6 Gigabit Molded Shielded Patch Cable STP (RJ45 M/M) - Gray, 50-ft.

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
B078-101-USB2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.