Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48U SmartRack Heavy-Duty Open Frame side panels with latches

Model Number: SR48SIDE4PHD


  • Side panels with latches
  • Use with SR4POST48HD heavy-duty open frame racks
  • Provides a clean look to end-of-row open frame rack applications
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SmartRack SR48SIDE4PHD is an bundled side panel kit for the SR4POST48HD. The side panels can be used in datacenter and other applications to provide a clean look for the end-of-row open frame racks. SR48SIDE4PHD comes with latches.

Features

  • Two side panels for the SR4POST48HD
  • The side panels can be used in datacenter and other applications to provide a clean look for the end-of-row open frame racks
  • Each panel has latches for easy installation or removal

Package Includes

  • (2) SR48SIDE4PHD side panels
  • Installation Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186362
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.30 x 27.20 x 41.30
Shipping Weight (lbs.)42.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.