Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug

Model Number: SRFAN1U


Increase ventilation inside your rack enclosures and server cabinets. Keep your valuable rack equipment cool and functioning efficiently without costly failures that lead to downtime, damage and data loss.
  • 3 durable 4 in. 120V high-performance fans
  • 6 ft. AC power cord with 5-15P plug
  • Fans circulate air at 210 cubic feet per minute (CFM)
  • Heavy-duty cold-rolled steel construction
  • Fully assembled and ready to mount
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SRFAN1U SmartRack 1U Fan Tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets. Better airflow keeps your valuable rack components cool, helps boost system performance, and avoids costly equipment failures that lead to downtime, damage and data loss.

The SRFAN1U requires only one rack space and installs easily in an enclosure or server cabinet. It includes three powerful four-inch 120V fans that should be mounted low in the rack in order to push cool air toward the top. The high-performance fans circulate air at 210 cubic feet per minute (CFM). The 1U tray is constructed from heavy-duty cold-rolled steel that is built to last. The six-foot AC power cord plugs into any NEMA 5-15R outlet.

Features

Better Rack Ventilation Means Better Operating Equipment
  • Ideal for keeping rack components cool, boosting system performance, and avoiding costly equipment failures
  • 3 powerful 4 in. 120V fans push air toward top of the rack
  • Circulates air at 210 cubic feet per minute (CFM)

Heavy-Duty Construction
  • Built using heavy-duty cold-rolled steel designed to last a long time
  • 6 ft. AC power cord plugs into any NEMA 5-15R outlet
  • Compatible with all standard 19 in. rack enclosures and server cabinets
  • Fully assembled and ready to mount

Package Includes

  • SRFAN1U SmartRack 1U Fan Tray
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188465
COOLING
Cooling TypePassive
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug FeaturesNEMA 5-15P
Input Cord Length (ft.)6
PHYSICAL
Shipping Dimensions (hwd / in.)2.56 x 22.06 x 7.50
Shipping Weight (lbs.)7.25
Unit Dimensions (hwd / in.)1.73 x 18.90 x 5.77
Unit Weight (lbs.)6.6
SPECIAL FEATURES
Sound Level (Noise)<= 45 dB
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.