Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.


Sync and Charge your iPhone, iPad, or iPod device
  • Sync / Charge Cable with Lightning Connector
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod

  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

M100-10N-BK

Have a Question?
Contact Us

Features

Tripp Lite's M100-10N-BK 10-in. Black USB Sync / Charge Cable with Lightning connector allows for uploading and downloading data, while charging the devices at the same time. Cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Reversible Lightning connector allows plug-ability in either direction to the device.

System Requirements

  • USB computer or wall adapter
  • iPhone, iPad, iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPad Pro 12.9 inch, iPad Pro 10.5 inch, iPad Pro 9.7 inch and iPod Touch devices with Lightning port

Package Includes

  • USB Sync/Charge Cable with Lightning Connector - M/M, Black, 10 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188519
INPUT
Cable Length (ft.)0.8
Cable Length (in.)10
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.8mm
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.20 x 2.50 x 2.50
Shipping Weight (lbs.)0.05
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyLightning; USB
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Be sure to check the Lightning connector port on your device to ensure there is no fuzz or other contaminants in there, which can cause issues with charging.

Additional FAQs may be available on the M10010NBK model support page.

Resources & Downloads

support icon

Do you own a
M100-10N-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.