Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 Adapter Cable, USB Type-C (USB-C) Male to USB Micro-B Female), 6-in.

Model Number: U040-06N-MIC-F


Convert the USB Type-C (USB-C) port on your device, tablet, laptop, ultrabook, or computer to a USB Micro-B Female port
  • Connect devices with a USB Micro-B port to the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computers
  • USB Type-C connector is reversible, so there is no guessing on which way to plug it in
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's U040-06N-MIC-F 6-in. USB 2.0 Hi-Speed adapter cable converts the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computer to a USB Micro-B port, allowing for Micro-B devices to charge and sync. The USB Type-C connector is reversible, so there is no guessing on which way to plug it in...it connects in either direction! Backward compatible - can be used with older USB 1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. Features nickel plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • 6-in. USB Type-C (USB-C) Male to USB Micro-B Female adapter cable
  • Converts the USB Type-C port on your tablet, laptop, ultrabook, or computer to a USB Micro-B port, allowing for Micro-B devices to sync and charge
  • USB Type-C connector is reversible, so there is no guessing on which way to plug it in
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Backward compatible with previous USB generations
  • Gold plated contacts and molded ends provide a lifetime of use
  • 30AWG Data Pair / 24AWG Power Pair

System Requirements

  • A device with a Micro-B connector
  • A tablet, laptop, ultrabook or computer with an available USB Type-C (USB-C) port

Package Includes

  • USB 2.0 Hi-Speed Adapter Cable, USB Type-C (USB-C) Male to USB Micro-B Female, 6-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189226
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.0MM
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB Type-C (MALE)
Side B - Connector 1MICRO-USB B (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
USB Type-C and USB 3.1 are becoming available at the same time but they are really separate standards. Generally speaking, USB Type-C refers to the physical shape of the connector and how it is wired, whereas the version number (e.g. USB 2.0, USB 3.1 Gen 1, USB 3.1 Gen 2) refers to the speed and functionality of the cable. USB Type-C connectors are found in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U04006NMICF model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
UR050-001 | USB, Lightning & FireWire UR050-001 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1-ft.
UR050-003 | USB, Lightning & FireWire UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006 | USB, Lightning & FireWire UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-ft.
UR050-010 | USB, Lightning & FireWire UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10-ft.
UR050-06N | USB, Lightning & FireWire UR050-06N Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in.
USB Cables
  Model Number Description
UR050-001 | USB Cables UR050-001 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1-ft.
UR050-003 | USB Cables UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006 | USB Cables UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-ft.
UR050-010 | USB Cables UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10-ft.
UR050-06N | USB Cables UR050-06N Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in.

Resources & Downloads

support icon

Do you own a
U040-06N-MIC-F

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.