Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10GbE Pass-Through Cassette - (x12) LC Duplex

Model Number: N484-12LC


  • High Density Fiber Cassette for use with the N484-00U and N484-01U chassis'
  • 10GbE Pass-Through Cassette, with (x12) LC Duplex connections
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Compatible with both singlemode and multimode fiber cables.
  • Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
  • Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's N484-12LC is a High Density 10Gb Pass-through Cassette with (x12) LC Duplex connections. Designed specifically for use with Tripp Lite's N484-00U and N484-01U chassis'; up to 4 cassettes per N484-01U, or 1 per N484-00U. Each duplex LC connection is rated for 10GbE, with an extremely low max insertion loss of 0.35db, well under the IEEE 802.3ae maximum channel loss spec of <25db. Guaranteed compatibility when used with recommended Tripp Lite cabling. Compatible with both singlemode and multimode fiber cables. Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing is manufactured with heavy duty, 1.0mm Cold Rolled Steel.

Features

  • High Density Fiber Cassette for use with the N484-00U and N484-01U chassis'
  • 10GbE Pass-Through Cassette, with (x12) LC Duplex connections
  • Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
  • Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Compatible with both singlemode and multimode fiber cables.
  • Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables
  • Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
  • Each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations.
  • Housing made of heavy duty, 1.0mm Cold Rolled Steel
  • Includes dust caps for unused ports

System Requirements

  • Guaranteed compatibility when used with recommended Tripp Lite cabling
  • Compatible with both singlemode and multimode fiber cables
  • Designed specifically for use with Tripp Lite cables, such as the N820- and N821-Series cables

Package Includes

  • N484-12LC 10Gb Pass-Through Cassette - (x12) LC Duplex
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187260
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.36 x 5.12 x 1.46
Shipping Weight (lbs.)0.55
Unit Dimensions (hwd / in.)1.4 x 4.4 x 0.9
Unit Weight (lbs.)0.3
ENVIRONMENTAL
Operating Temperature Range-4 to 122 F (-20 to 50 C)
CONNECTIONS
Ports12
Side A - Connector 1LC DUPLEX (FEMALE)
Side B - Connector 1LC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
CERTIFICATIONS
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N816-01M | Network Cables & Adapters N816-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.)
N816-02M | Network Cables & Adapters N816-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.)
N816-03M | Network Cables & Adapters N816-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.)
N816-05M | Network Cables & Adapters N816-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.)
N818-01M | Network Cables & Adapters N818-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.)
N818-02M | Network Cables & Adapters N818-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.)
N818-03M | Network Cables & Adapters N818-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.)
N818-05M | Network Cables & Adapters N818-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.)
N820-01M-T | Network Cables & Adapters N820-01M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
N820-02M-T | Network Cables & Adapters N820-02M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.)
N820-03M-T | Network Cables & Adapters N820-03M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.)
N820-05M-T | Network Cables & Adapters N820-05M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.)
N821-01M-MG-T | Network Cables & Adapters N821-01M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 1M (3 ft.)
N821-02M-MG-T | Network Cables & Adapters N821-02M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 2M (6.5 ft.)
N821-03M-MG-T | Network Cables & Adapters N821-03M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 3M (10 ft.)
N821-05M-MG-T | Network Cables & Adapters N821-05M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 5M (16 ft.)
Fiber Network Cables
  Model Number Description
N821-05M-MG-T | Fiber Network Cables N821-05M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 5M (16 ft.)
N821-03M-MG-T | Fiber Network Cables N821-03M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 3M (10 ft.)
N821-02M-MG-T | Fiber Network Cables N821-02M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 2M (6.5 ft.)
N821-01M-MG-T | Fiber Network Cables N821-01M-MG-T 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 1M (3 ft.)
N820-05M-T | Fiber Network Cables N820-05M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.)
N820-03M-T | Fiber Network Cables N820-03M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.)
N820-02M-T | Fiber Network Cables N820-02M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.)
N820-01M-T | Fiber Network Cables N820-01M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
N818-05M | Fiber Network Cables N818-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.)
N818-03M | Fiber Network Cables N818-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.)
N818-02M | Fiber Network Cables N818-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.)
N818-01M | Fiber Network Cables N818-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.)
N816-05M | Fiber Network Cables N816-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.)
N816-03M | Fiber Network Cables N816-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.)
N816-02M | Fiber Network Cables N816-02M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.)
N816-01M | Fiber Network Cables N816-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.)
Network Panels, Jacks & Hardware
  Model Number Description
N484-00U | Network Panels, Jacks & Hardware N484-00U High Density Copper / Fiber Cassette Sleeve, 0U, 1-Cassette Capacity
N484-01U | Network Panels, Jacks & Hardware N484-01U High Density Copper / Fiber Enclosure Panel, 1U, 4-Cassette Capacity
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.