Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 10 ft.

Model Number: U206-010


  • Connect a non-USB Parallel printer to a computer USB port
  • Bi-directional parallel port compliant to IEEE-1284 industry standard
  • Driver installs automatically, without the need for a software CD
  • Compatible with Windows, Mac, and Linux
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's USB to Parallel Printer Cable (USB 1.1) provides the convenience of connecting a parallel device such as a printer to a computer through the USB port. Just plug it in and the driver installs automatically; no need for a software CD. Perfect for systems without a parallel port or when the existing parallel port is needed for another device. The 10-ft. cable features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life. Double shielding provides maximum EMI/RFI protection. USB-A male to Cent36 male.

Features

  • Connects a parallel device such as a printer to a computer through the USB port
  • Bi-directional parallel port compliant to IEEE-1284 industry standard
  • Just plug it in and the driver installs automatically; no need for a software CD
  • Perfect for systems without a parallel port or when the existing parallel port is needed for another device
  • 10-ft. cable features nickel-plated connectors and gold-plated copper contacts for superior conductivity
  • Molded connectors and integral strain relief provide extra durability and long life
  • Double shielding provides maximum EMI/RFI protection
  • USB-A male to Cent36 male, USB 1.1 rated
  • Compatible with Windows, Mac, and Linux

System Requirements

  • Computer with an available USB port
  • Parallel printer with Cen36 port
  • Compatible with Windows XP, Vista, 7, 8, 8.1, and 10
  • Compatible with Mac OS X 10.6 and later
  • Compatible with Linux

Package Includes

  • USB to Parallel Printer Cable (USB A to Cen36 M) - 10-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184740
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.31
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1CENTRONICS 36 (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB; Parallel
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
U206-006-R | USB, Lightning & FireWire U206-006-R USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6 ft.
U209-000-R | USB, Lightning & FireWire U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.
Computer & Storage
  Model Number Description
U206-006-R | Computer & Storage U206-006-R USB to Parallel Printer Cable (USB-A to Centronics 36 M/M), 6 ft.

Resources & Downloads

support icon

Do you own a
U206-010

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.